2.2 Ton Clamp
movable jaw & smooth face
Price & Availability | Article | Type | Base | Clamp | Stop | |||||||||||||||
11051.W0002 | Double Vice Set | 1 pc 11046.W0015 | 2 pcs 11040.W0025 | 1 pc 11041.W0082 | ||||||||||||||||
£ 2,851.96 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Double Vice Set Base 1 pc 11046.W0015 Clamp 2 pcs 11040.W0025 Stop 1 pc 11041.W0082 |
Clamp rail: steel, hardened, with ground faces.
Clamps: hardened steel, with spring steel clamping element.
Stops: spring steel.
A low height, very powerful compact clamp.
These clamps have a unique sideways and downwards clamping action.
Maximum workpiece capacity 107mm when used as a double vice, or 280mm when used as a single vice.
Provided with specially ground location bolts Ø10,2 - M10.
Also available with serrated jaws.