Price & Availability | Article | d1 | h1 | h2 | Clamping force max. kN | Stroke s1 | Stroke s2 | w1 | w2 | A/F | Torque to max. Nm | Qty/pack | Weight g | ||||||||||||||||||
12020.W0006 | M 6 | 6.4 | 11.9 | 3.4 | 1.0 | 7.8 | 24.9 | 6.4 | 4 | 8.5 | 4 | 100 | |||||||||||||||||||
£ 66.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 h1 6.4 h2 11.9 Clamping force
max.
kN 3.4 Stroke s1 1.0 Stroke s2 7.8 w1 24.9 w2 6.4 A/F 4 Torque to
max.
Nm 8.5 Qty/pack 4 Weight
g 100 | |||||||||||||||||||||||||||||||
12020.W0010 | M10 | 8.9 | 18.0 | 8.9 | 1.5 | 10.2 | 31.2 | 7.0 | 7 | 28.0 | 4 | 236 | |||||||||||||||||||
£ 73.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 h1 8.9 h2 18.0 Clamping force
max.
kN 8.9 Stroke s1 1.5 Stroke s2 10.2 w1 31.2 w2 7.0 A/F 7 Torque to
max.
Nm 28.0 Qty/pack 4 Weight
g 236 | |||||||||||||||||||||||||||||||
12020.W0012 | M12 | 11.4 | 22.9 | 17.8 | 2.0 | 12.7 | 37.6 | 7.6 | 8 | 88.0 | 4 | 435 | |||||||||||||||||||
£ 90.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 h1 11.4 h2 22.9 Clamping force
max.
kN 17.8 Stroke s1 2.0 Stroke s2 12.7 w1 37.6 w2 7.6 A/F 8 Torque to
max.
Nm 88.0 Qty/pack 4 Weight
g 435 | |||||||||||||||||||||||||||||||
12020.W0016 | M16 | 14.0 | 28.6 | 26.7 | 2.5 | 15.0 | 43.9 | 8.9 | 12 | 135.0 | 4 | 748 | |||||||||||||||||||
£ 111.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 h1 14.0 h2 28.6 Clamping force
max.
kN 26.7 Stroke s1 2.5 Stroke s2 15.0 w1 43.9 w2 8.9 A/F 12 Torque to
max.
Nm 135.0 Qty/pack 4 Weight
g 748 |
Steel, mild.
Used to machine and hold irregular or round parts.
Dimension "w2" is the amount of machinable stock. Dimension "s2" is the distance to drill and tap hole from edge of workpiece to use flat face.
Suitable for holding flat, round or irregular shaped workpieces, the mild steel washer can easily be machined to match the profile of a component.
Supplied with cam screws, and one machining screw to hold clamp during machining of clamp face to fit profile of the component.
1. Drill and tap hole in required location, refer to dimension "s2" if using the clamp flat face.
2. Clear drill 1,5mm deep.
3. Using the special machining screw supplied (identifiable by NOT having a cam action), insert and tighten the steel washer.
4. Machine the washer to conform with profile of the workpiece.
5. Exchange the machining screw for a cam screw, load the component and clamp with cam screw.
6. CAUTION: Never assume clamp is tight, always check the tightened clamp prior to machining.