Price & Availability | Article | Type | d1 | h1 | l1 | Clamping force kN | Stroke s1 | w1 | A/F1 | A/F2 | Torque to max. Nm | Qty/pack | Weight g | ||||||||||||||||||
12112.W0004 | Brass Clamp | M 4x0,7 | 2.80 | 9.6 | 0.9 | 0.76 | 3.8 | 3 | 7.93 | 2.5 | 10 | 3.0 | |||||||||||||||||||
£ 54.24 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass Clamp d1 M 4x0,7 h1 2.80 l1 9.6 Clamping force
kN 0.9 Stroke s1 0.76 w1 3.8 A/F1 3 A/F2 7.93 Torque to
max.
Nm 2.5 Qty/pack 10 Weight
g 3.0 | |||||||||||||||||||||||||||||||
12112.W0006 | Brass Clamp | M 6x1 | 4.75 | 11.2 | 3.5 | 1.01 | 7.8 | 4 | 15.86 | 10.0 | 10 | 11.0 | |||||||||||||||||||
£ 57.81 per unit (click for quantity discounts) Ready to despatch 36 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass Clamp d1 M 6x1 h1 4.75 l1 11.2 Clamping force
kN 3.5 Stroke s1 1.01 w1 7.8 A/F1 4 A/F2 15.86 Torque to
max.
Nm 10.0 Qty/pack 10 Weight
g 11.0 | |||||||||||||||||||||||||||||||
12112.W0008 | Brass Clamp | M 8x1,25 | 4.55 | 15.0 | 3.5 | 1.01 | 10.2 | 5 | 20.60 | 18.0 | 12 | 18.0 | |||||||||||||||||||
£ 65.30 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass Clamp d1 M 8x1,25 h1 4.55 l1 15.0 Clamping force
kN 3.5 Stroke s1 1.01 w1 10.2 A/F1 5 A/F2 20.60 Torque to
max.
Nm 18.0 Qty/pack 12 Weight
g 18.0 | |||||||||||||||||||||||||||||||
12112.W0010 | Brass Clamp | M10x1,5 | 6.35 | 19.0 | 8.8 | 1.27 | 10.2 | 7 | 20.60 | 26.0 | 10 | 27.0 | |||||||||||||||||||
£ 65.71 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass Clamp d1 M10x1,5 h1 6.35 l1 19.0 Clamping force
kN 8.8 Stroke s1 1.27 w1 10.2 A/F1 7 A/F2 20.60 Torque to
max.
Nm 26.0 Qty/pack 10 Weight
g 27.0 | |||||||||||||||||||||||||||||||
12112.W0012 | Brass Clamp | M12x1,75 | 9.52 | 22.8 | 17.7 | 2.03 | 12.7 | 8 | 25.38 | 75.0 | 8 | 53.0 | |||||||||||||||||||
£ 71.97 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass Clamp d1 M12x1,75 h1 9.52 l1 22.8 Clamping force
kN 17.7 Stroke s1 2.03 w1 12.7 A/F1 8 A/F2 25.38 Torque to
max.
Nm 75.0 Qty/pack 8 Weight
g 53.0 | |||||||||||||||||||||||||||||||
12112.W0016 | Brass Clamp | M16x2 | 12.70 | 28.5 | 26.6 | 2.54 | 15.0 | 12 | 30.13 | 120.0 | 4 | 103.0 | |||||||||||||||||||
£ 63.77 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass Clamp d1 M16x2 h1 12.70 l1 28.5 Clamping force
kN 26.6 Stroke s1 2.54 w1 15.0 A/F1 12 A/F2 30.13 Torque to
max.
Nm 120.0 Qty/pack 4 Weight
g 103.0 | |||||||||||||||||||||||||||||||
12112.W0504 | Replacement Screw | M 4x0,7 | - | - | - | - | - | - | - | - | - | ||||||||||||||||||||
£ 4.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Replacement Screw d1 M 4x0,7 h1 - l1 - Clamping force
kN - Stroke s1 - w1 - A/F1 - A/F2 - Torque to
max.
Nm - Qty/pack - Weight
g | |||||||||||||||||||||||||||||||
12112.W0506 | Replacement Screw | M 6x1 | - | - | - | - | - | - | - | - | - | ||||||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Replacement Screw d1 M 6x1 h1 - l1 - Clamping force
kN - Stroke s1 - w1 - A/F1 - A/F2 - Torque to
max.
Nm - Qty/pack - Weight
g | |||||||||||||||||||||||||||||||
12112.W0508 | Replacement Screw | M 8x1,25 | - | - | - | - | - | - | - | - | - | ||||||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Replacement Screw d1 M 8x1,25 h1 - l1 - Clamping force
kN - Stroke s1 - w1 - A/F1 - A/F2 - Torque to
max.
Nm - Qty/pack - Weight
g | |||||||||||||||||||||||||||||||
12112.W0510 | Replacement Screw | M10x1,5 | - | - | - | - | - | - | - | - | - | ||||||||||||||||||||
£ 4.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Replacement Screw d1 M10x1,5 h1 - l1 - Clamping force
kN - Stroke s1 - w1 - A/F1 - A/F2 - Torque to
max.
Nm - Qty/pack - Weight
g | |||||||||||||||||||||||||||||||
12112.W0512 | Replacement Screw | M12x1.75 | - | - | - | - | - | - | - | - | - | ||||||||||||||||||||
£ 6.26 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Replacement Screw d1 M12x1.75 h1 - l1 - Clamping force
kN - Stroke s1 - w1 - A/F1 - A/F2 - Torque to
max.
Nm - Qty/pack - Weight
g | |||||||||||||||||||||||||||||||
12112.W0516 | Replacement Screw | M16x2 | - | - | - | - | - | - | - | - | - | ||||||||||||||||||||
£ 10.29 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Replacement Screw d1 M16x2 h1 - l1 - Clamping force
kN - Stroke s1 - w1 - A/F1 - A/F2 - Torque to
max.
Nm - Qty/pack - Weight
g |
Hexagonal clamp: brass.
Screw: steel, hardened, strength class 10,9.
Cam action provides fast, strong clamping. Small size allows more parts per load. Workpiece stop is on the right hand side of the clamp.
Clockwise rotation is recommended. The workpiece stop should be to the right of the clamp. Replacement cam screws are suitable for all clamp parts 12112, 12120, 12020 and 12150. For stainless steel version, see 12113.
w1 - is the location to drill and tap from the edge of workpiece.