Units | Price/unit after discount | Applied Discount |
1-4 | £ 57.81 | 0% |
5-9 | £ 54.92 | 5% |
10-19 | £ 52.03 | 10% |
20-49 | £ 49.14 | 15% |
50+ | £ 43.36 | 25% |
Hexagonal clamp: brass.
Screw: steel, hardened, strength class 10,9.
Cam action provides fast, strong clamping. Small size allows more parts per load. Workpiece stop is on the right hand side of the clamp.
Clockwise rotation is recommended. The workpiece stop should be to the right of the clamp. Replacement cam screws are suitable for all clamp parts 12112, 12120, 12020 and 12150. For stainless steel version, see 12113.
w1 - is the location to drill and tap from the edge of workpiece.