Fixture Clamps
low profile
Price & Availability | Article | Type | d1 | h1 | l1 | Stroke s1 | w1 | A/F1 | A/F2 | Clamp force kN | Torque to max. Nm | Qty/pack | ||||||||||||||||||
12113.W0525 | Stainless Screw | M 4 x 0,7 | - | - | - | - | - | - | - | - | 4 | |||||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Screw d1 M 4 x 0,7 h1 - l1 - Stroke s1 - w1 - A/F1 - A/F2 - Clamp force
kN - Torque to
max.
Nm - Qty/pack 4 | ||||||||||||||||||||||||||||||
12113.W0205 | Stainless Clamp | M 4x0,7 | 2.80 | 9.6 | 0.76 | 3.80 | 3 | 7.93 | 0.9 | 2.0 | 4 | |||||||||||||||||||
£ 53.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Clamp d1 M 4x0,7 h1 2.80 l1 9.6 Stroke s1 0.76 w1 3.80 A/F1 3 A/F2 7.93 Clamp force
kN 0.9 Torque to
max.
Nm 2.0 Qty/pack 4 | ||||||||||||||||||||||||||||||
12113.W0206 | Stainless Clamp | M 6x1 | 4.75 | 11.2 | 1.01 | 7.80 | 4 | 15.86 | 3.5 | 8.5 | 4 | |||||||||||||||||||
£ 93.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Clamp d1 M 6x1 h1 4.75 l1 11.2 Stroke s1 1.01 w1 7.80 A/F1 4 A/F2 15.86 Clamp force
kN 3.5 Torque to
max.
Nm 8.5 Qty/pack 4 | ||||||||||||||||||||||||||||||
12113.W0208 | Stainless Clamp | M 8x1,25 | 6.35 | 15.0 | 1.01 | 10.20 | 5 | 20.60 | 3.5 | 11.3 | 4 | |||||||||||||||||||
£ 92.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Clamp d1 M 8x1,25 h1 6.35 l1 15.0 Stroke s1 1.01 w1 10.20 A/F1 5 A/F2 20.60 Clamp force
kN 3.5 Torque to
max.
Nm 11.3 Qty/pack 4 | ||||||||||||||||||||||||||||||
12113.W0526 | Stainless Screw | M 6x1 | - | - | - | - | - | - | - | - | 4 | |||||||||||||||||||
£ 11.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Screw d1 M 6x1 h1 - l1 - Stroke s1 - w1 - A/F1 - A/F2 - Clamp force
kN - Torque to
max.
Nm - Qty/pack 4 | ||||||||||||||||||||||||||||||
12113.W0528 | Stainless Screw | M 8x1,25 | - | - | - | - | - | - | - | - | 4 | |||||||||||||||||||
£ 14.01 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Screw d1 M 8x1,25 h1 - l1 - Stroke s1 - w1 - A/F1 - A/F2 - Clamp force
kN - Torque to
max.
Nm - Qty/pack 4 |
Hexagonal clamp: stainless steel.
Eccentric clamp screw and washer: stainless steel.
Clockwise rotation is recommended. Workpiece stop is on the right hand side of the clamp. For non-stainless steel versions of 12112.
Compact size and fast, strong clamping allows maximum number of parts to be clamped.
w1 - is the location to drill and tap from the edge of workpiece.