Fixture Clamps
low profile
Units | Price/unit after discount | Applied Discount |
1-4 | £ 92.07 | 0% |
5-9 | £ 87.47 | 5% |
10-19 | £ 82.86 | 10% |
20-49 | £ 78.26 | 15% |
50+ | £ 69.05 | 25% |
Hexagonal clamp: stainless steel.
Eccentric clamp screw and washer: stainless steel.
Clockwise rotation is recommended. Workpiece stop is on the right hand side of the clamp. For non-stainless steel versions of 12112.
Compact size and fast, strong clamping allows maximum number of parts to be clamped.
w1 - is the location to drill and tap from the edge of workpiece.