Fixture Clamps
low profile
Price & Availability | Article | d1 | d2 | h1 | l1 | Clamping force kN | Stroke s1 | w1 | A/F | Torque to max. Nm | Qty/pack | Weight g | ||||||||||||||||||
12120.W0020 | M10x1,5 | 20.60 | 6.35 | 19.0 | 8.8 | 1.22 | 10.2 | 7 | 28 | 8 | 40 | |||||||||||||||||||
£ 154.64 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,5 d2 20.60 h1 6.35 l1 19.0 Clamping force
kN 8.8 Stroke s1 1.22 w1 10.2 A/F 7 Torque to
max.
Nm 28 Qty/pack 8 Weight
g 40 | ||||||||||||||||||||||||||||||
12120.W0025 | M12x1,75 | 25.40 | 9.52 | 22.8 | 17.7 | 2.03 | 12.7 | 8 | 88 | 8 | 45 | |||||||||||||||||||
£ 142.13 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,75 d2 25.40 h1 9.52 l1 22.8 Clamping force
kN 17.7 Stroke s1 2.03 w1 12.7 A/F 8 Torque to
max.
Nm 88 Qty/pack 8 Weight
g 45 | ||||||||||||||||||||||||||||||
12120.W0030 | M16x2 | 30.15 | 12.70 | 28.5 | 26.6 | 2.54 | 15.0 | 12 | 135 | 4 | 90 | |||||||||||||||||||
£ 95.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x2 d2 30.15 h1 12.70 l1 28.5 Clamping force
kN 26.6 Stroke s1 2.54 w1 15.0 A/F 12 Torque to
max.
Nm 135 Qty/pack 4 Weight
g 90 |
Ribbed face steel, hardened and plated. Screw steel hardened, strength class 10,9.
For clamping workpieces with uneven surfaces, this clamp provides serrations to help the clamp grip the workpiece.
Clockwise rotation is recommended. The workpiece should be to the right of the clamp. For replacement cam screws see parts 12112.
w1 is distance to drill and tap from edge of workpiece.