Fixture Clamps
low profile
Price & Availability | Article | Type | d1 | h1 | l1 | Stroke s1 | w1 | A/F1 | A/F2 | Clamp force kN | Torque to max. Nm | Qty/pack | ||||||||||||||||||
12113.W0528 | Stainless Screw | M 8x1,25 | - | - | - | - | - | - | - | - | 4 | |||||||||||||||||||
£ 14.01 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Screw d1 M 8x1,25 h1 - l1 - Stroke s1 - w1 - A/F1 - A/F2 - Clamp force
kN - Torque to
max.
Nm - Qty/pack 4 |
Hexagonal clamp: stainless steel.
Eccentric clamp screw and washer: stainless steel.
Clockwise rotation is recommended. Workpiece stop is on the right hand side of the clamp. For non-stainless steel versions of 12112.
Compact size and fast, strong clamping allows maximum number of parts to be clamped.
w1 - is the location to drill and tap from the edge of workpiece.