Screw Jack Holders
Price & Availability | Article | For screw jacks no. 15000 | d1 | d2 | l1 | l2 | l3 | l4 | w1 | Weight g | ||||||||||||||||||
15010.W0232 | Size 50 | 31 | 18.5 | 175 | 90 | 35 | 30 | 40 | 518 | |||||||||||||||||||
£ 115.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For screw jacks no. 15000 Size 50 d1 31 d2 18.5 l1 175 l2 90 l3 35 l4 30 w1 40 Weight
g 518 | ||||||||||||||||||||||||||||
15010.W0250 | Size 52,70,100 | 50 | 20.5 | 190 | 90 | 46 | 38 | 60 | 891 | |||||||||||||||||||
£ 134.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For screw jacks no. 15000 Size 52,70,100 d1 50 d2 20.5 l1 190 l2 90 l3 46 l4 38 w1 60 Weight
g 891 | ||||||||||||||||||||||||||||
15010.W0270 | Size 140 | 69 | 24.5 | 210 | 90 | 54 | 48 | 80 | 1300 | |||||||||||||||||||
£ 148.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For screw jacks no. 15000 Size 140 d1 69 d2 24.5 l1 210 l2 90 l3 54 l4 48 w1 80 Weight
g 1300 |
Steel, blackened.
Used to fix screw jacks in place to prevent movement when a workpiece is changed, and for mounting screw jacks vertically.
Please order screw jacks no. 15000 separately.