Screw Jack Holders
Price & Availability | Article | d1 | d2 | d3 | d4 min. | d4 max. | l1 | l2 | l3 | Weight g | |||||||||||||||
15050.W0045 | 45 | 42 | 12 | 10 | 50 | 23 | 8 | 3 | 120 | ||||||||||||||||
£ 41.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 42 d3 12 d4
min. 10 d4
max. 50 l1 23 l2 8 l3 3 Weight
g 120 | |||||||||||||||||||||||||
15050.W0065 | 65 | 62 | 12 | 22 | 100 | 38 | 8 | 3 | 545 | ||||||||||||||||
£ 72.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 65 d2 62 d3 12 d4
min. 22 d4
max. 100 l1 38 l2 8 l3 3 Weight
g 545 |
Steel, hardened and blackened.
Can be used with screw jacks 15000 and 15300.
See technical pages for the table of screw jack suitability.