Screw Jack Holders
| Price & Availability | Article | d1 | d2 | d3 | h1 | h2 | h3 | h4 | Weight g | ||||||||||||||||||
| 15042.W0012 | 72 | 22 | M12 | 20 | 12 | 12 | 15 | 601 | |||||||||||||||||||
£ 104.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 72 d2 22 d3 M12 h1 20 h2 12 h3 12 h4 15 Weight
g 601 | |||||||||||||||||||||||||||
Steel, hardened, enamelled and blackened.
Has threaded centering pin (M12) for securing to compatible screw jacks with corresponding M12 threaded centering holes.
Do not adjust screw jack when under load.
See technical pages for the table of screw jack suitability.