Screw Jack Holders
Price & Availability | Article | For screw jack | d1 | d2 | l1 | l2 | Weight g | ||||||||||||||||||
15080.W0150 | Sizes 52, 70, 100 | 50 | 12 | 32 | 8 | 399 | |||||||||||||||||||
£ 142.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For screw jack Sizes 52, 70, 100 d1 50 d2 12 l1 32 l2 8 Weight
g 399 | |||||||||||||||||||||||||
15080.W0165 | Sizes 140, 210 | 65 | 12 | 35 | 8 | 715 | |||||||||||||||||||
£ 160.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For screw jack Sizes 140, 210 d1 65 d2 12 l1 35 l2 8 Weight
g 715 |
Steel, case-hardened, blackened.
These self-aligning pads ensure that the bearing surfaces between the clamp/work-piece, and the screw jack are correctly aligned.
See technical pages for the table of screw jack suitability.