Screw Jack Holders
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 160.75 | 0% |
| 3-4 | £ 144.68 | 10% |
| 5-9 | £ 136.64 | 15% |
| 10-19 | £ 128.60 | 20% |
| 20+ | £ 120.56 | 25% |
Steel, case-hardened, blackened.
These self-aligning pads ensure that the bearing surfaces between the clamp/work-piece, and the screw jack are correctly aligned.
See technical pages for the table of screw jack suitability.