Screw Jack Holders
Price & Availability | Article | d1 | d2 | h1 | h2 | Static load max. kN | Weight g | |||||||||||||||
15090.W0030 | 45 | 12 | 25 | 8 | 30 | 240 | ||||||||||||||||
£ 59.24 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 12 h1 25 h2 8 Static load
max.
kN 30 Weight
g 240 |
Pad: steel, tempered.
Ball: steel, hardened.
Designed for use with screw jacks and for supporting heavy duty cast iron and forged parts.
The pivot ball minimizes the friction on the support. The use of a point-like support reduces the transmission of the turning force generated by the machine spindle.
See technical pages for the table of screw jack suitability.