Plain Clamps
Price & Availability | Article | For bolt | For bolt inch | l1 | w1 | w2 | w3 | h1 | h2 | Weight g | |||||||||||||||
10100.W0011 | M10 | 3/8" | 100 | 31 | 11.0 | 10 | 20 | 5 | 300 | ||||||||||||||||
£ 18.09 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M10 For bolt
inch 3/8" l1 100 w1 31 w2 11.0 w3 10 h1 20 h2 5 Weight
g 300 | |||||||||||||||||||||||||
10100.W0026 | M24 | 1" | 200 | 66 | 26.0 | 20 | 40 | 10 | 2400 | ||||||||||||||||
£ 54.60 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M24 For bolt
inch 1" l1 200 w1 66 w2 26.0 w3 20 h1 40 h2 10 Weight
g 2400 |
Steel, heat-treated and enamelled.
To DIN 6315B.
( )= Not to DIN standard.
Used with:
26000 clamp support, 21000 T-slot bolts, 24000 T-nuts, 24400 collar nuts,
25000 plain washer.