Plain Clamps
Price & Availability | Article | For clamping screw | d1 x l2 | l3 | w1 | w2 x l1 | h1 | h2 | Weight g | |||||||||||||||
10240.W0010 | M10 | M10x39 | 70 | 30 | 11x100 | 8-47 | 20 | 330 | ||||||||||||||||
£ 55.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For clamping screw M10 d1 x l2 M10x39 l3 70 w1 30 w2 x l1 11x100 h1 8-47 h2 20 Weight
g 330 | ||||||||||||||||||||||||
10240.W0014 | M12, M14 | M12x49 | 90 | 40 | 14x125 | 10-59 | 25 | 700 | ||||||||||||||||
£ 60.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For clamping screw M12, M14 d1 x l2 M12x49 l3 90 w1 40 w2 x l1 14x125 h1 10-59 h2 25 Weight
g 700 | ||||||||||||||||||||||||
10240.W0018 | M16, M18 | M16x55 | 110 | 50 | 18x160 | 13-67 | 30 | 1300 | ||||||||||||||||
£ 90.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For clamping screw M16, M18 d1 x l2 M16x55 l3 110 w1 50 w2 x l1 18x160 h1 13-67 h2 30 Weight
g 1300 | ||||||||||||||||||||||||
10240.W0022 | M20, M22 | M20x69 | 135 | 60 | 22x200 | 16-85 | 40 | 2600 | ||||||||||||||||
£ 134.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For clamping screw M20, M22 d1 x l2 M20x69 l3 135 w1 60 w2 x l1 22x200 h1 16-85 h2 40 Weight
g 2600 |
Steel, heat-treated and enamelled.
To clamp thin parts, turn the clamp over.