Plain Clamps
Price & Availability | Article | Type | l1 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | h1 | h2 | h3 | d1 | Weight g | |||||||||||||||
10160.W0117 | With thread | 175 | 70 | 52 | 40 | 29 | 35 | 17.0 | 15.5 | 25 | 9.0 | - | M16 | 828 | ||||||||||||||||
£ 76.86 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With thread l1 175 l2 70 l3 52 l4 40 l5 29 w1 35 w2 17.0 w3 15.5 h1 25 h2 9.0 h3 - d1 M16 Weight
g 828 |
Steel, heat-treated and blackened.
The small nose permits clamping even on difficult to reach areas.
'With thread' for vertical adjustment.
'With slot' for horizontal adjustment.
Used with:
21000 T-slot bolts, 24000 T-nuts, 24400 collar nuts, 25000 plain washer.