Plain Clamps
Units | Price/unit after discount | Applied Discount |
1-4 | £ 63.17 | 0% |
5-9 | £ 60.01 | 5% |
10-19 | £ 56.85 | 10% |
20-49 | £ 53.69 | 15% |
50+ | £ 47.38 | 25% |
Stainless steel (AISI 630,17-4 PH), heat-treated.
This is a low profile slotted clamp for use in both normal and restricted areas with minimum tooling interference.
Used with:
21000 T-slot bolts, 24000 T-nuts, 24400 collar nuts, 25000 plain washer.