Plain Clamps
Price & Availability | Article | Type | Holding force kN | l1 | l2 | w1 | w2 | h1 | d1 | Weight g | ||||||||||||||||||
10164.W0092 | One | 14.2 | 92 | 22.0 | 22.6 | 10.4 | 11 | 9,5 Ø | 150 | |||||||||||||||||||
£ 34.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One Holding force
kN 14.2 l1 92 l2 22.0 w1 22.6 w2 10.4 h1 11 d1 9,5 Ø Weight
g 150 | ||||||||||||||||||||||||||||
10164.W0127 | Two | 26.7 | 127 | 34.5 | 25.4 | 13.4 | 19 | M12 | 340 | |||||||||||||||||||
£ 62.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Holding force
kN 26.7 l1 127 l2 34.5 w1 25.4 w2 13.4 h1 19 d1 M12 Weight
g 340 | ||||||||||||||||||||||||||||
10164.W0152 | Two | 38.2 | 152 | 38.1 | 30.5 | 16.5 | 22 | M16 | 600 | |||||||||||||||||||
£ 69.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Holding force
kN 38.2 l1 152 l2 38.1 w1 30.5 w2 16.5 h1 22 d1 M16 Weight
g 600 | ||||||||||||||||||||||||||||
10164.W0178 | Two | 69.8 | 178 | 38.1 | 35.6 | 19.8 | 27 | M20 | 1130 | |||||||||||||||||||
£ 63.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two Holding force
kN 69.8 l1 178 l2 38.1 w1 35.6 w2 19.8 h1 27 d1 M20 Weight
g 1130 |
Stainless steel (AISI 630,17-4 PH), heat-treated.
This is a low profile slotted clamp for use in both normal and restricted areas with minimum tooling interference.
Used with:
21000 T-slot bolts, 24000 T-nuts, 24400 collar nuts, 25000 plain washer.