Plain Clamps
Price & Availability | Article | For bolt | For bolt inch | l1 | l2 | l3 | l4 | w1 | w2 | w3 | h1 | h2 | h3 | Weight g | |||||||||||||||
10200.W0007 | M 6 | 1/4" | 60 | 22.0 | 20 | 8 | 20 | 10 | 6.6 | 20 | 10 | 9 | 81 | ||||||||||||||||
£ 26.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M 6 For bolt
inch 1/4" l1 60 l2 22.0 l3 20 l4 8 w1 20 w2 10 w3 6.6 h1 20 h2 10 h3 9 Weight
g 81 | |||||||||||||||||||||||||||||
10200.W0009 | M 8 | 5/16" | 80 | 27.5 | 25 | 9 | 25 | 12 | 9.0 | 24 | 12 | 11 | 166 | ||||||||||||||||
£ 28.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M 8 For bolt
inch 5/16" l1 80 l2 27.5 l3 25 l4 9 w1 25 w2 12 w3 9.0 h1 24 h2 12 h3 11 Weight
g 166 | |||||||||||||||||||||||||||||
10200.W0011 | M10 | 3/8" | 100 | 36.0 | 32 | 12 | 30 | 15 | 11.0 | 30 | 15 | 14 | 299 | ||||||||||||||||
£ 30.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M10 For bolt
inch 3/8" l1 100 l2 36.0 l3 32 l4 12 w1 30 w2 15 w3 11.0 h1 30 h2 15 h3 14 Weight
g 299 | |||||||||||||||||||||||||||||
10200.W0014 | M12, M14 | 1/2" | 125 | 44.0 | 40 | 16 | 40 | 20 | 14.0 | 40 | 20 | 18 | 678 | ||||||||||||||||
£ 32.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M12, M14 For bolt
inch 1/2" l1 125 l2 44.0 l3 40 l4 16 w1 40 w2 20 w3 14.0 h1 40 h2 20 h3 18 Weight
g 678 | |||||||||||||||||||||||||||||
10200.W0018 | M16, M18 | 5/8" | 125 | 51.5 | 40 | 20 | 50 | 25 | (18.0) | 50 | 25 | 23 | 1049 | ||||||||||||||||
£ 37.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M16, M18 For bolt
inch 5/8" l1 125 l2 51.5 l3 40 l4 20 w1 50 w2 25 w3 (18.0) h1 50 h2 25 h3 23 Weight
g 1049 | |||||||||||||||||||||||||||||
10200.W0019 | M16, M18 | 5/8" | 160 | 51.5 | 50 | 20 | 50 | 25 | 18.0 | 50 | 25 | 23 | 1366 | ||||||||||||||||
£ 46.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M16, M18 For bolt
inch 5/8" l1 160 l2 51.5 l3 50 l4 20 w1 50 w2 25 w3 18.0 h1 50 h2 25 h3 23 Weight
g 1366 | |||||||||||||||||||||||||||||
10200.W0022 | M20, M22 | 3/4" | 160 | 59.0 | 55 | 24 | 60 | 30 | (22.0) | 60 | 30 | 27 | 1911 | ||||||||||||||||
£ 70.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M20, M22 For bolt
inch 3/4" l1 160 l2 59.0 l3 55 l4 24 w1 60 w2 30 w3 (22.0) h1 60 h2 30 h3 27 Weight
g 1911 | |||||||||||||||||||||||||||||
10200.W0023 | M20, M22 | 3/4" | 200 | 59.0 | 70 | 24 | 60 | 30 | 22.0 | 60 | 30 | 27 | 2417 | ||||||||||||||||
£ 72.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M20, M22 For bolt
inch 3/4" l1 200 l2 59.0 l3 70 l4 24 w1 60 w2 30 w3 22.0 h1 60 h2 30 h3 27 Weight
g 2417 | |||||||||||||||||||||||||||||
10200.W0027 | M24 | 1" | 250 | 76.5 | 80 | 25 | 70 | 35 | 26.0 | 70 | 35 | 32 | 4132 | ||||||||||||||||
£ 142.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M24 For bolt
inch 1" l1 250 l2 76.5 l3 80 l4 25 w1 70 w2 35 w3 26.0 h1 70 h2 35 h3 32 Weight
g 4132 | |||||||||||||||||||||||||||||
10200.W0034 | M30 | 1-1/4" | 250 | 96.0 | 80 | 40 | 80 | 40 | (33.0) | 80 | 40 | 45 | 5225 | ||||||||||||||||
£ 237.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M30 For bolt
inch 1-1/4" l1 250 l2 96.0 l3 80 l4 40 w1 80 w2 40 w3 (33.0) h1 80 h2 40 h3 45 Weight
g 5225 | |||||||||||||||||||||||||||||
10200.W0035 | M30 | 1-1/4" | 315 | 96.0 | 100 | 40 | 80 | 40 | 33.0 | 100 | 50 | 45 | 8459 | ||||||||||||||||
£ 308.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M30 For bolt
inch 1-1/4" l1 315 l2 96.0 l3 100 l4 40 w1 80 w2 40 w3 33.0 h1 100 h2 50 h3 45 Weight
g 8459 | |||||||||||||||||||||||||||||
10200.W0043 | M36, M42 | 1-1/2"- 1-5/8" | 400 | 105.0 | 120 | 50 | 100 | 50 | (43.0) | 120 | 60 | 55 | 17078 | ||||||||||||||||
£ 693.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For bolt M36, M42 For bolt
inch 1-1/2"- 1-5/8" l1 400 l2 105.0 l3 120 l4 50 w1 100 w2 50 w3 (43.0) h1 120 h2 60 h3 55 Weight
g 17078 |
Steel, heat-treated and enamelled.
To DIN 6316.
( ) = not to DIN standard.
Used with:
21000 T-slot bolts, 24000 T-nuts, 24400 collar nuts, 25000 plain washer.