Plain Clamps
Price & Availability | Article | For clamping screw | d1 x l2 | l4 | l5 | w1 | w2 x l1 | h1 | h2 | h3 x l3 | Weight g | |||||||||||||||
10230.W0014 | M12, M14 | M12x49 | 40 | 21 | 40 | 14x100 | 10-55 | 20 | 8,0x10,0 | 580 | ||||||||||||||||
£ 49.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For clamping screw M12, M14 d1 x l2 M12x49 l4 40 l5 21 w1 40 w2 x l1 14x100 h1 10-55 h2 20 h3 x l3 8,0x10,0 Weight
g 580 | ||||||||||||||||||||||||||
10230.W0018 | M16, M18 | M16x55 | 45 | 26 | 50 | 18x125 | 13-62 | 25 | 10,0x12,5 | 1140 | ||||||||||||||||
£ 69.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For clamping screw M16, M18 d1 x l2 M16x55 l4 45 l5 26 w1 50 w2 x l1 18x125 h1 13-62 h2 25 h3 x l3 10,0x12,5 Weight
g 1140 | ||||||||||||||||||||||||||
10230.W0022 | M20, M22 | M20x69 | 60 | 30 | 60 | 22x160 | 16-77 | 30 | 12,0x15,0 | 2100 | ||||||||||||||||
£ 111.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For clamping screw M20, M22 d1 x l2 M20x69 l4 60 l5 30 w1 60 w2 x l1 22x160 h1 16-77 h2 30 h3 x l3 12,0x15,0 Weight
g 2100 |
Steel, heat-treated and enamelled.
To clamp thin parts, turn the clamp over.