Plain Clamps
Price & Availability | Article | Type | Size | h1 x w1 | l1 | l2 | l3 | l4 | l5 | w2 | w3 | d1 | Weight g | |||||||||||||||
10700.W0012 | Standard | 12 | 20x35,0 | 110 | 82 | 21.5 | 11.5 | - | 12.5 | - | M12 | 340 | ||||||||||||||||
£ 63.63 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard Size 12 h1 x w1 20x35,0 l1 110 l2 82 l3 21.5 l4 11.5 l5 - w2 12.5 w3 - d1 M12 Weight
g 340 |
Steel, hardened and blackened.
The long version has an adjustable rear positioning screw and is particularly useful where long reach is required.
Self-aligning pads (part no. 34100) can be used with these clamps.