Plain Clamps
| Price & Availability | Article | Type | Size | h1 x w1 | l1 | l2 | l3 | l4 | l5 | w2 | d1 | Weight g | |||||||||||||||
| 10740.W0012 | Standard | 12 | 15x30 | 80 | 33 | 23.5 | 13.5 | - | 12.5 | M12 | 200 | ||||||||||||||||
£ 74.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard Size 12 h1 x w1 15x30 l1 80 l2 33 l3 23.5 l4 13.5 l5 - w2 12.5 d1 M12 Weight
g 200 | |||||||||||||||||||||||||||
| 10740.W0016 | Standard | 16 | 25x40 | 100 | 42 | 29.0 | 16.0 | - | 17.0 | M16 | 525 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Standard Size 16 h1 x w1 25x40 l1 100 l2 42 l3 29.0 l4 16.0 l5 - w2 17.0 d1 M16 Weight
g 525 | |||||||||||||||||||||||||||
| 10740.W0112 | Long | 12 | 20x30 | 160 | 33 | 63.5 | 33.5 | 20 | 12.5 | M12 | 610 | ||||||||||||||||
£ 90.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Long Size 12 h1 x w1 20x30 l1 160 l2 33 l3 63.5 l4 33.5 l5 20 w2 12.5 d1 M12 Weight
g 610 | |||||||||||||||||||||||||||
| 10740.W0116 | Long | 16 | 30x40 | 200 | 42 | 79.0 | 41.0 | 25 | 17.0 | M16 | 1480 | ||||||||||||||||
£ 110.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Long Size 16 h1 x w1 30x40 l1 200 l2 42 l3 79.0 l4 41.0 l5 25 w2 17.0 d1 M16 Weight
g 1480 | |||||||||||||||||||||||||||
Steel, hardened and blackened.
Ideal for clamping two similar parts at the same time.
Self-aligning pads (part no. 34100) can be used with these clamps.