Machine Table Stops
Units | Price/unit after discount | Applied Discount |
1-2 | £ 139.62 | 0% |
3-4 | £ 132.64 | 5% |
5-9 | £ 125.66 | 10% |
10+ | £ 118.68 | 15% |
Steel, tempered, with two threaded holes M16, and adjustable set screw M16x80.
Used to position long or heavy workpieces on slotted tables. The side stop slips into the T-slot and locks when the adjusting bolt comes into contact with the workpiece.