| Price & Availability | Article | w1 +0.00|-0.01 | d1 | h1 | l1 | l2 | l3 | l4 | No. of holes | Weight g | ||||||||||||||||||
| 17403.W0200 | 15 | M 6 | 12 | 50 | 15 | 20 | 11 | 2 | 68.0 | |||||||||||||||||||
£ 22.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1
+0.00|-0.01 15 d1 M 6 h1 12 l1 50 l2 15 l3 20 l4 11 No. of holes 2 Weight
g 68.0 | ||||||||||||||||||||||||||||
| 17403.W0210 | 15 | M 6 | 12 | 100 | 20 | 30 | 11 | 3 | 140.6 | |||||||||||||||||||
£ 35.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1
+0.00|-0.01 15 d1 M 6 h1 12 l1 100 l2 20 l3 30 l4 11 No. of holes 3 Weight
g 140.6 | ||||||||||||||||||||||||||||
| 17403.W0220 | 15 | M 6 | 12 | 150 | 30 | 30 | 11 | 4 | 208.7 | |||||||||||||||||||
£ 47.71 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1
+0.00|-0.01 15 d1 M 6 h1 12 l1 150 l2 30 l3 30 l4 11 No. of holes 4 Weight
g 208.7 | ||||||||||||||||||||||||||||
| 17403.W0240 | 15 | M 6 | 12 | 250 | 25 | 50 | 11 | 5 | 353.8 | |||||||||||||||||||
£ 62.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1
+0.00|-0.01 15 d1 M 6 h1 12 l1 250 l2 25 l3 50 l4 11 No. of holes 5 Weight
g 353.8 | ||||||||||||||||||||||||||||
| 17403.W0260 | 24 | M10 | 18 | 75 | 20 | 35 | 18 | 2 | 258.5 | |||||||||||||||||||
£ 40.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1
+0.00|-0.01 24 d1 M10 h1 18 l1 75 l2 20 l3 35 l4 18 No. of holes 2 Weight
g 258.5 | ||||||||||||||||||||||||||||
| 17403.W0280 | 24 | M10 | 18 | 150 | 30 | 30 | 18 | 4 | 512.6 | |||||||||||||||||||
£ 82.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1
+0.00|-0.01 24 d1 M10 h1 18 l1 150 l2 30 l3 30 l4 18 No. of holes 4 Weight
g 512.6 | ||||||||||||||||||||||||||||
| 17403.W0300 | 24 | M10 | 18 | 250 | 25 | 50 | 18 | 5 | 848.2 | |||||||||||||||||||
£ 77.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1
+0.00|-0.01 24 d1 M10 h1 18 l1 250 l2 25 l3 50 l4 18 No. of holes 5 Weight
g 848.2 | ||||||||||||||||||||||||||||
Low carbon steel, precision ground square.
Mounting screws included.
The locating rails can be machined and are ideal for using with our machinable clamps.
1. Mill a slot to locate the rail. Depth of slot will determine rail height.
2. Drill and tap the required holes.
3. For better rigidity the rail should be pinned to the fixture plate with dowel pins.
4. If rails are to be machined to hold round pieces, the clamps should be mounted and both rail and clamps machined at the same time.