| Price & Availability | Article | d1 | l1 | l2 | h1 | w1 | A/F | ||||||||||||||||||
| 18300.W0031 | M 3 | 10 | 2 | 2.0 | 6.4 | 5.5 | |||||||||||||||||||
| Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1 10 l2 2 h1 2.0 w1 6.4 A/F 5.5 | |||||||||||||||||||||||||
| 18300.W0032 | M 3 | 20 | 2 | 2.0 | 6.4 | 5.5 | |||||||||||||||||||
| Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1 20 l2 2 h1 2.0 w1 6.4 A/F 5.5 | |||||||||||||||||||||||||
| 18300.W0033 | M 3 | 30 | 2 | 2.0 | 6.4 | 5.5 | |||||||||||||||||||
| Ready to despatch 0 Need more? Please call us. 
 d1 M 3 l1 30 l2 2 h1 2.0 w1 6.4 A/F 5.5 | |||||||||||||||||||||||||
| 18300.W0041 | M 4 | 10 | 2 | 2.8 | 8.1 | 7.0 | |||||||||||||||||||
| £ 6.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 4 l1 10 l2 2 h1 2.8 w1 8.1 A/F 7.0 | |||||||||||||||||||||||||
| 18300.W0042 | M 4 | 20 | 2 | 2.8 | 8.1 | 7.0 | |||||||||||||||||||
| Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1 20 l2 2 h1 2.8 w1 8.1 A/F 7.0 | |||||||||||||||||||||||||
| 18300.W0043 | M 4 | 30 | 2 | 2.8 | 8.1 | 7.0 | |||||||||||||||||||
| Ready to despatch 0 Need more? Please call us. 
 d1 M 4 l1 30 l2 2 h1 2.8 w1 8.1 A/F 7.0 | |||||||||||||||||||||||||
| 18300.W0051 | M 5 | 20 | 2 | 3.5 | 9.2 | 8.0 | |||||||||||||||||||
| £ 7.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1 20 l2 2 h1 3.5 w1 9.2 A/F 8.0 | |||||||||||||||||||||||||
| 18300.W0052 | M 5 | 30 | 2 | 3.5 | 9.2 | 8.0 | |||||||||||||||||||
| Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1 30 l2 2 h1 3.5 w1 9.2 A/F 8.0 | |||||||||||||||||||||||||
| 18300.W0053 | M 5 | 40 | 2 | 3.5 | 9.2 | 8.0 | |||||||||||||||||||
| Ready to despatch 0 Need more? Please call us. 
 d1 M 5 l1 40 l2 2 h1 3.5 w1 9.2 A/F 8.0 | |||||||||||||||||||||||||
| 18300.W0061 | M 6 | 30 | 3 | 4.0 | 11.5 | 10.0 | |||||||||||||||||||
| £ 6.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 6 l1 30 l2 3 h1 4.0 w1 11.5 A/F 10.0 | |||||||||||||||||||||||||
| 18300.W0062 | M 6 | 40 | 3 | 4.0 | 11.5 | 10.0 | |||||||||||||||||||
| £ 7.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 6 l1 40 l2 3 h1 4.0 w1 11.5 A/F 10.0 | |||||||||||||||||||||||||
| 18300.W0063 | M 6 | 50 | 3 | 4.0 | 11.5 | 10.0 | |||||||||||||||||||
| £ 7.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 6 l1 50 l2 3 h1 4.0 w1 11.5 A/F 10.0 | |||||||||||||||||||||||||
| 18300.W0081 | M 8 | 30 | 4 | 5.5 | 15.0 | 13.0 | |||||||||||||||||||
| £ 8.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 8 l1 30 l2 4 h1 5.5 w1 15.0 A/F 13.0 | |||||||||||||||||||||||||
| 18300.W0082 | M 8 | 40 | 4 | 5.5 | 15.0 | 13.0 | |||||||||||||||||||
| £ 8.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 8 l1 40 l2 4 h1 5.5 w1 15.0 A/F 13.0 | |||||||||||||||||||||||||
| 18300.W0083 | M 8 | 50 | 4 | 5.5 | 15.0 | 13.0 | |||||||||||||||||||
| £ 8.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M 8 l1 50 l2 4 h1 5.5 w1 15.0 A/F 13.0 | |||||||||||||||||||||||||
| 18300.W0101 | M10 | 40 | 5 | 7.0 | 19.6 | 17.0 | |||||||||||||||||||
| £ 9.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. 
 d1 M10 l1 40 l2 5 h1 7.0 w1 19.6 A/F 17.0 | |||||||||||||||||||||||||
| 18300.W0102 | M10 | 50 | 5 | 7.0 | 19.6 | 17.0 | |||||||||||||||||||
| £ 9.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M10 l1 50 l2 5 h1 7.0 w1 19.6 A/F 17.0 | |||||||||||||||||||||||||
| 18300.W0103 | M10 | 60 | 5 | 7.0 | 19.6 | 17.0 | |||||||||||||||||||
| £ 10.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M10 l1 60 l2 5 h1 7.0 w1 19.6 A/F 17.0 | |||||||||||||||||||||||||
| 18300.W0104 | M10 | 70 | 5 | 7.0 | 19.6 | 17.0 | |||||||||||||||||||
| £ 10.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M10 l1 70 l2 5 h1 7.0 w1 19.6 A/F 17.0 | |||||||||||||||||||||||||
| 18300.W0121 | M12 | 40 | 5 | 8.0 | 21.9 | 19.0 | |||||||||||||||||||
| £ 11.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M12 l1 40 l2 5 h1 8.0 w1 21.9 A/F 19.0 | |||||||||||||||||||||||||
| 18300.W0122 | M12 | 50 | 5 | 8.0 | 21.9 | 19.0 | |||||||||||||||||||
| £ 12.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M12 l1 50 l2 5 h1 8.0 w1 21.9 A/F 19.0 | |||||||||||||||||||||||||
| 18300.W0123 | M12 | 60 | 5 | 8.0 | 21.9 | 19.0 | |||||||||||||||||||
| £ 13.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M12 l1 60 l2 5 h1 8.0 w1 21.9 A/F 19.0 | |||||||||||||||||||||||||
| 18300.W0124 | M12 | 70 | 5 | 8.0 | 21.9 | 19.0 | |||||||||||||||||||
| £ 13.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M12 l1 70 l2 5 h1 8.0 w1 21.9 A/F 19.0 | |||||||||||||||||||||||||
| 18300.W0161 | M16 | 50 | 6 | 10.0 | 27.7 | 24.0 | |||||||||||||||||||
| £ 16.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M16 l1 50 l2 6 h1 10.0 w1 27.7 A/F 24.0 | |||||||||||||||||||||||||
| 18300.W0162 | M16 | 60 | 6 | 10.0 | 27.7 | 24.0 | |||||||||||||||||||
| £ 19.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M16 l1 60 l2 6 h1 10.0 w1 27.7 A/F 24.0 | |||||||||||||||||||||||||
| 18300.W0163 | M16 | 70 | 6 | 10.0 | 27.7 | 24.0 | |||||||||||||||||||
| £ 20.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M16 l1 70 l2 6 h1 10.0 w1 27.7 A/F 24.0 | |||||||||||||||||||||||||
| 18300.W0164 | M16 | 80 | 6 | 10.0 | 27.7 | 24.0 | |||||||||||||||||||
| £ 21.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M16 l1 80 l2 6 h1 10.0 w1 27.7 A/F 24.0 | |||||||||||||||||||||||||
Bolt: steel, blackened and with a hardened head. Tensile strength 500N/mm2.
Setting bolts are produced with a hardened and rounded head which can be used as support or setting bolt as an end stop. These bolts are normally used together with a locknut.