Machine Table Stops
| Price & Availability | Article | w1 | d1 | d2 | d3 | l1 | l2 | l3 | A/F | Weight g | ||||||||||||||||||
| 30400.W0045 | 25.4 | M 8 | 8.4 | 14 | 26 | 20 | 8 | 22 | 55 | |||||||||||||||||||
£ 77.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 25.4 d1 M 8 d2 8.4 d3 14 l1 26 l2 20 l3 8 A/F 22 Weight
g 55 | ||||||||||||||||||||||||||||
| 30400.W0145 | 40.0 | M12 | 13.0 | 19 | 44 | 34 | 12 | 36 | 280 | |||||||||||||||||||
£ 85.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 40.0 d1 M12 d2 13.0 d3 19 l1 44 l2 34 l3 12 A/F 36 Weight
g 280 | ||||||||||||||||||||||||||||
Steel, heat-treated, blackened.
Used in conjunction with grub screws no. 34500 and thrust pads no. 34520 - used as adjustable stops.