Machine Table Stops
| Units | Price/unit after discount | Applied Discount | 
| 1-4 | £ 6.65 | 0% | 
| 5-9 | £ 5.99 | 10% | 
| 10-19 | £ 5.65 | 15% | 
| 20-49 | £ 4.99 | 25% | 
| 50+ | £ 4.32 | 35% | 
Bolt: steel, blackened and with a hardened head. Tensile strength 500N/mm2.
Setting bolts are produced with a hardened and rounded head which can be used as support or setting bolt as an end stop. These bolts are normally used together with a locknut.