Low Slot Tenons
Price & Availability | Article | l1 | w1 tol. h6 | d1 | d2 | h1 | h2 | For screws DIN 84 & DIN 912 | Weight g | ||||||||||||||||||
30020.W0012 | 20 | 12 | 5.5 | 10 | 8 | 5.3 | M 5x12 | 19 | |||||||||||||||||||
£ 15.15 per unit (click for quantity discounts) Ready to despatch 34 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 20 w1
tol. h6 12 d1 5.5 d2 10 h1 8 h2 5.3 For screws DIN 84 & DIN 912 M 5x12 Weight
g 19 | |||||||||||||||||||||||||||
30020.W0014 | 22 | 14 | 6.6 | 11 | 10 | 6.3 | M 6x16 | 21 | |||||||||||||||||||
£ 16.15 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 22 w1
tol. h6 14 d1 6.6 d2 11 h1 10 h2 6.3 For screws DIN 84 & DIN 912 M 6x16 Weight
g 21 | |||||||||||||||||||||||||||
30020.W0018 | 22 | 18 | 6.6 | 11 | 10 | 6.3 | M 6x16 | 30 | |||||||||||||||||||
£ 17.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 22 w1
tol. h6 18 d1 6.6 d2 11 h1 10 h2 6.3 For screws DIN 84 & DIN 912 M 6x16 Weight
g 30 | |||||||||||||||||||||||||||
30020.W0022 | 32 | 22 | 6.6 | 11 | 12 | 6.3 | M 6x16 | 55 | |||||||||||||||||||
£ 23.98 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 32 w1
tol. h6 22 d1 6.6 d2 11 h1 12 h2 6.3 For screws DIN 84 & DIN 912 M 6x16 Weight
g 55 |
Steel, case-hardened (C15), blackened and ground.
Used for locating fixtures and clamping elements onto machine tables.
For especially heavy duty applications we recommend tenons no. 30040.