Low Slot Tenons
| Price & Availability | Article | Type | l1 tol. h5 | l2 ±0.1 | w1 | d1 | d2 | h1 | h2 | For spindle head no. | Matching screw DIN 912 | Weight g | ||||||||||||||||||
| 30300.W0030 | A | 15.9 | - | 16.5 | 6.4 | 10.4 | 16.0 | 6.2 | 30 | M 6x16 | 25 | |||||||||||||||||||
£ 15.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type A l1
tol. h5 15.9 l2
±0.1 - w1 16.5 d1 6.4 d2 10.4 h1 16.0 h2 6.2 For spindle head no. 30 Matching screw DIN 912 M 6x16 Weight
g 25 | ||||||||||||||||||||||||||||||
| 30300.W0040 | A | 15.9 | - | 19.5 | 6.4 | 10.4 | 16.0 | 6.2 | 40 | M 6x16 | 31 | |||||||||||||||||||
£ 16.24 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type A l1
tol. h5 15.9 l2
±0.1 - w1 19.5 d1 6.4 d2 10.4 h1 16.0 h2 6.2 For spindle head no. 40 Matching screw DIN 912 M 6x16 Weight
g 31 | ||||||||||||||||||||||||||||||
| 30300.W0045 | A | 19.0 | - | 19.5 | 8.4 | 13.5 | 19.0 | 8.3 | 45 | M 8x20 | 38 | |||||||||||||||||||
£ 37.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type A l1
tol. h5 19.0 l2
±0.1 - w1 19.5 d1 8.4 d2 13.5 h1 19.0 h2 8.3 For spindle head no. 45 Matching screw DIN 912 M 8x20 Weight
g 38 | ||||||||||||||||||||||||||||||
| 30300.W0050 | A | 25.4 | - | 26.5 | 13.0 | 19.0 | 25.0 | 12.3 | 50-55 | M12x25 | 85 | |||||||||||||||||||
£ 25.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type A l1
tol. h5 25.4 l2
±0.1 - w1 26.5 d1 13.0 d2 19.0 h1 25.0 h2 12.3 For spindle head no. 50-55 Matching screw DIN 912 M12x25 Weight
g 85 | ||||||||||||||||||||||||||||||
| 30300.W0060 | A | 25.4 | - | 45.5 | 13.0 | 19.0 | 25.0 | 12.3 | 60 | M12x25 | 179 | |||||||||||||||||||
£ 46.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type A l1
tol. h5 25.4 l2
±0.1 - w1 45.5 d1 13.0 d2 19.0 h1 25.0 h2 12.3 For spindle head no. 60 Matching screw DIN 912 M12x25 Weight
g 179 | ||||||||||||||||||||||||||||||
| 30300.W0160 | B | 25.4 | - | 45.5 | 13.0 | 19.0 | 25.0 | 12.3 | 60 | M12x25 | 140 | |||||||||||||||||||
£ 46.17 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type B l1
tol. h5 25.4 l2
±0.1 - w1 45.5 d1 13.0 d2 19.0 h1 25.0 h2 12.3 For spindle head no. 60 Matching screw DIN 912 M12x25 Weight
g 140 | ||||||||||||||||||||||||||||||
| 30300.W0230 | C | 15.9 | 5.5 | 13.5 | 6.4 | 10.4 | 24.5 | 6.2 | 30 | M 6x25 | 30 | |||||||||||||||||||
£ 27.97 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type C l1
tol. h5 15.9 l2
±0.1 5.5 w1 13.5 d1 6.4 d2 10.4 h1 24.5 h2 6.2 For spindle head no. 30 Matching screw DIN 912 M 6x25 Weight
g 30 | ||||||||||||||||||||||||||||||
| 30300.W0240 | C | 15.9 | 7.0 | 16.5 | 6.4 | 10.4 | 24.5 | 6.2 | 40 | M 6x25 | 39 | |||||||||||||||||||
£ 27.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type C l1
tol. h5 15.9 l2
±0.1 7.0 w1 16.5 d1 6.4 d2 10.4 h1 24.5 h2 6.2 For spindle head no. 40 Matching screw DIN 912 M 6x25 Weight
g 39 | ||||||||||||||||||||||||||||||
| 30300.W0245 | C | 19.0 | 7.5 | 17.5 | 8.4 | 13.5 | 26.0 | 10.0 | 45 | M 8x25 | 47 | |||||||||||||||||||
£ 38.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type C l1
tol. h5 19.0 l2
±0.1 7.5 w1 17.5 d1 8.4 d2 13.5 h1 26.0 h2 10.0 For spindle head no. 45 Matching screw DIN 912 M 8x25 Weight
g 47 | ||||||||||||||||||||||||||||||
| 30300.W0250 | C | 25.4 | 11.0 | 24.0 | 13.0 | 19.0 | 29.0 | 12.3 | 50 | M12x30 | 89 | |||||||||||||||||||
£ 43.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type C l1
tol. h5 25.4 l2
±0.1 11.0 w1 24.0 d1 13.0 d2 19.0 h1 29.0 h2 12.3 For spindle head no. 50 Matching screw DIN 912 M12x30 Weight
g 89 | ||||||||||||||||||||||||||||||
Steel, alloyed, case-hardened, blackened and ground.
Produced to DIN 2079.
Used on machine tool spindle heads for positioning and locking of spindle head.