Low Slot Tenons
Price & Availability | Article | Machine slot Size w1 tol. h6 | l1 | Fixture slot size w2 tol. h6 | h1 | h2 | For screws DIN 84 & DIN 912 | Weight g | ||||||||||||||||||
30060.W0010 | 10 | 22 | 20 | 10 | 5.5 | M 6x10 | 20 | |||||||||||||||||||
£ 49.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 10 l1 22 Fixture slot size w2
tol. h6 20 h1 10 h2 5.5 For screws DIN 84 & DIN 912 M 6x10 Weight
g 20 | ||||||||||||||||||||||||||
30060.W0012 | 12 | 22 | 20 | 10 | 5.5 | M 6x10 | 25 | |||||||||||||||||||
£ 49.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 12 l1 22 Fixture slot size w2
tol. h6 20 h1 10 h2 5.5 For screws DIN 84 & DIN 912 M 6x10 Weight
g 25 | ||||||||||||||||||||||||||
30060.W0014 | 14 | 25 | 20 | 10 | 5.5 | M 6x16 | 28 | |||||||||||||||||||
£ 49.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 14 l1 25 Fixture slot size w2
tol. h6 20 h1 10 h2 5.5 For screws DIN 84 & DIN 912 M 6x16 Weight
g 28 | ||||||||||||||||||||||||||
30060.W0016 | 16 | 25 | 20 | 10 | 5.5 | M 6x16 | 30 | |||||||||||||||||||
£ 51.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 16 l1 25 Fixture slot size w2
tol. h6 20 h1 10 h2 5.5 For screws DIN 84 & DIN 912 M 6x16 Weight
g 30 | ||||||||||||||||||||||||||
30060.W0018 | 18 | 25 | 20 | 10 | 5.5 | M 6x16 | 30 | |||||||||||||||||||
£ 49.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 18 l1 25 Fixture slot size w2
tol. h6 20 h1 10 h2 5.5 For screws DIN 84 & DIN 912 M 6x16 Weight
g 30 | ||||||||||||||||||||||||||
30060.W0022 | 22 | 32 | 20 | 12 | 5.5 | M 6x16 | 50 | |||||||||||||||||||
£ 57.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 22 l1 32 Fixture slot size w2
tol. h6 20 h1 12 h2 5.5 For screws DIN 84 & DIN 912 M 6x16 Weight
g 50 | ||||||||||||||||||||||||||
30060.W0024 | 24 | 32 | 20 | 12 | 5.5 | M 6x16 | 55 | |||||||||||||||||||
£ 64.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 24 l1 32 Fixture slot size w2
tol. h6 20 h1 12 h2 5.5 For screws DIN 84 & DIN 912 M 6x16 Weight
g 55 | ||||||||||||||||||||||||||
30060.W0028 | 28 | 32 | 20 | 12 | 5.5 | M 6x16 | 60 | |||||||||||||||||||
£ 69.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 28 l1 32 Fixture slot size w2
tol. h6 20 h1 12 h2 5.5 For screws DIN 84 & DIN 912 M 6x16 Weight
g 60 | ||||||||||||||||||||||||||
30060.W0036 | 36 | 32 | 20 | 12 | 5.5 | M 6x16 | 75 | |||||||||||||||||||
£ 71.06 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 36 l1 32 Fixture slot size w2
tol. h6 20 h1 12 h2 5.5 For screws DIN 84 & DIN 912 M 6x16 Weight
g 75 |
Steel, case-hardened (C15), blackened and ground.
Fixed type tenons, used in pairs, are screwed onto the bases of vices and fixtures having standard slot sizes of 20mm. The tenon interfaces into machine T-slots of varying widths. For heavy fixtures use loose tenons no. 30040.