Low Slot Tenons
| Price & Availability | Article | l1 | d1 tol. h6 | d2 | d3 | Weight g | ||||||||||||||||||
| 30090.W0510 | 31 | 20 | 11 | M 8 | 70 | |||||||||||||||||||
£ 37.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 31 d1
tol. h6 20 d2 11 d3 M 8 Weight
g 70 | ||||||||||||||||||||||||
| 30090.W0520 | 35 | 25 | 11 | M 8 | 118 | |||||||||||||||||||
£ 41.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 35 d1
tol. h6 25 d2 11 d3 M 8 Weight
g 118 | ||||||||||||||||||||||||
| 30090.W0530 | 31 | 50 | 11 | M 8 | 473 | |||||||||||||||||||
£ 65.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 31 d1
tol. h6 50 d2 11 d3 M 8 Weight
g 473 | ||||||||||||||||||||||||
| 30090.W0540 | 45 | 50 | 11 | M 8 | 672 | |||||||||||||||||||
£ 74.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1
tol. h6 50 d2 11 d3 M 8 Weight
g 672 | ||||||||||||||||||||||||
Steel, alloyed, case-hardened, ground.
Used for centering fixtures on pallets.