Low Slot Tenons
| Price & Availability | Article | Machine slot Size w1 tol. h6 | d1 | Fixture slot size d2 tol. h6 | d3 | h1 | h2 | For screws ISO 4762 picture 1 | For screws ISO 4762 picture 2 d4 | Weight g | ||||||||||||||||||
| 30080.W0110 | 10 | 30 | 20 | 11 | 15.5 | 5.8 | M 6x10 | M 8 | 28 | |||||||||||||||||||
£ 114.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 10 d1 30 Fixture slot size d2
tol. h6 20 d3 11 h1 15.5 h2 5.8 For screws ISO 4762 picture 1 M 6x10 For screws ISO 4762 picture 2 d4 M 8 Weight
g 28 | ||||||||||||||||||||||||||||
| 30080.W0112 | 12 | 30 | 20 | 11 | 15.5 | 5.8 | M 6x10 | M 8 | 39 | |||||||||||||||||||
£ 118.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 12 d1 30 Fixture slot size d2
tol. h6 20 d3 11 h1 15.5 h2 5.8 For screws ISO 4762 picture 1 M 6x10 For screws ISO 4762 picture 2 d4 M 8 Weight
g 39 | ||||||||||||||||||||||||||||
| 30080.W0114 | 14 | 30 | 20 | 11 | 15.5 | 5.8 | M 6x16 | M 8 | 41 | |||||||||||||||||||
£ 99.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 14 d1 30 Fixture slot size d2
tol. h6 20 d3 11 h1 15.5 h2 5.8 For screws ISO 4762 picture 1 M 6x16 For screws ISO 4762 picture 2 d4 M 8 Weight
g 41 | ||||||||||||||||||||||||||||
| 30080.W0116 | 16 | 30 | 20 | 11 | 15.5 | 5.8 | M 6x16 | M 8 | 36 | |||||||||||||||||||
£ 100.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 16 d1 30 Fixture slot size d2
tol. h6 20 d3 11 h1 15.5 h2 5.8 For screws ISO 4762 picture 1 M 6x16 For screws ISO 4762 picture 2 d4 M 8 Weight
g 36 | ||||||||||||||||||||||||||||
| 30080.W0118 | 18 | 30 | 20 | 11 | 15.5 | 5.8 | M 6x16 | M 8 | 45 | |||||||||||||||||||
£ 104.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 18 d1 30 Fixture slot size d2
tol. h6 20 d3 11 h1 15.5 h2 5.8 For screws ISO 4762 picture 1 M 6x16 For screws ISO 4762 picture 2 d4 M 8 Weight
g 45 | ||||||||||||||||||||||||||||
| 30080.W0120 | 20 | 36 | 20 | 11 | 15.5 | 5.8 | M 6x16 | M 8 | 48 | |||||||||||||||||||
£ 109.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 20 d1 36 Fixture slot size d2
tol. h6 20 d3 11 h1 15.5 h2 5.8 For screws ISO 4762 picture 1 M 6x16 For screws ISO 4762 picture 2 d4 M 8 Weight
g 48 | ||||||||||||||||||||||||||||
| 30080.W0122 | 22 | 40 | 20 | 11 | 15.5 | 5.8 | M 6x16 | M 8 | 54 | |||||||||||||||||||
£ 111.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 22 d1 40 Fixture slot size d2
tol. h6 20 d3 11 h1 15.5 h2 5.8 For screws ISO 4762 picture 1 M 6x16 For screws ISO 4762 picture 2 d4 M 8 Weight
g 54 | ||||||||||||||||||||||||||||
| 30080.W0128 | 28 | 42 | 20 | 11 | 15.5 | 5.8 | M 6x16 | M 8 | 65 | |||||||||||||||||||
£ 110.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 28 d1 42 Fixture slot size d2
tol. h6 20 d3 11 h1 15.5 h2 5.8 For screws ISO 4762 picture 1 M 6x16 For screws ISO 4762 picture 2 d4 M 8 Weight
g 65 | ||||||||||||||||||||||||||||
| 30080.W0136 | 36 | 48 | 20 | 11 | 15.5 | 5.8 | M 6x16 | M 8 | 86 | |||||||||||||||||||
£ 115.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Machine slot Size w1
tol. h6 36 d1 48 Fixture slot size d2
tol. h6 20 d3 11 h1 15.5 h2 5.8 For screws ISO 4762 picture 1 M 6x16 For screws ISO 4762 picture 2 d4 M 8 Weight
g 86 | ||||||||||||||||||||||||||||
Steel, heat-treated, case-hardened, blackened and ground.
Used for locating fixtures and clamping elements on mounting pallets with cylindrical location holes. They can also be inserted into bored holes and T-slots.