Low Slot Tenons
Price & Availability | Article | l1 | l2 | d1 tol. h6 | d2 tol. h6 | d3 | d4 | Weight g | ||||||||||||||||||
30100.W0620 | 35 | 20 | 50 | 20 | 11 | M 8 | 330 | |||||||||||||||||||
£ 84.07 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 35 l2 20 d1
tol. h6 50 d2
tol. h6 20 d3 11 d4 M 8 Weight
g 330 |
Steel, alloyed, case-hardened, ground.
Used for centering fixtures on pallets.