Low Slot Tenons
Price & Availability | Article | l1 | l2 | d1 tol. h6 | d2 tol. h6 | d3 | d4 | Weight g | ||||||||||||||||||
30100.W0610 | 35 | 12 | 25 | 20 | 11 | M 8 | 87 | |||||||||||||||||||
£ 63.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 35 l2 12 d1
tol. h6 25 d2
tol. h6 20 d3 11 d4 M 8 Weight
g 87 |
Steel, alloyed, case-hardened, ground.
Used for centering fixtures on pallets.