Price & Availability | Article | Short l1 ±0.01 | Long l1 ±0.2 | l2 | w2 -0.6 | d1 ±0.01 | h1 | Screw DIN 912 | T-slot w1 tol. h6 | Weight g | ||||||||||||||||||
30200.W0110 | 15 | - | 8 | 10 | 20 | 6 | M 6x25 | 10 | 53 | |||||||||||||||||||
£ 99.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 15 Long l1
±0.2 - l2 8 w2
-0.6 10 d1
±0.01 20 h1 6 Screw DIN 912 M 6x25 T-slot w1
tol. h6 10 Weight
g 53 | ||||||||||||||||||||||||||||
30200.W0112 | 15 | - | 8 | 12 | 20 | 6 | M 6x25 | 12 | 58 | |||||||||||||||||||
£ 126.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 15 Long l1
±0.2 - l2 8 w2
-0.6 12 d1
±0.01 20 h1 6 Screw DIN 912 M 6x25 T-slot w1
tol. h6 12 Weight
g 58 | ||||||||||||||||||||||||||||
30200.W0114 | 25 | - | 9 | 14 | 32 | 8 | M 8x35 | 14 | 202 | |||||||||||||||||||
£ 158.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 25 Long l1
±0.2 - l2 9 w2
-0.6 14 d1
±0.01 32 h1 8 Screw DIN 912 M 8x35 T-slot w1
tol. h6 14 Weight
g 202 | ||||||||||||||||||||||||||||
30200.W0116 | 25 | - | 10 | 16 | 32 | 8 | M 8x45 | 16 | 221 | |||||||||||||||||||
£ 168.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 25 Long l1
±0.2 - l2 10 w2
-0.6 16 d1
±0.01 32 h1 8 Screw DIN 912 M 8x45 T-slot w1
tol. h6 16 Weight
g 221 | ||||||||||||||||||||||||||||
30200.W0118 | 25 | - | 15 | 18 | 40 | 10 | M10x50 | 18 | 371 | |||||||||||||||||||
£ 225.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 25 Long l1
±0.2 - l2 15 w2
-0.6 18 d1
±0.01 40 h1 10 Screw DIN 912 M10x50 T-slot w1
tol. h6 18 Weight
g 371 | ||||||||||||||||||||||||||||
30200.W0122 | 25 | - | 15 | 20 | 40 | 14 | M10x55 | 22 | 435 | |||||||||||||||||||
£ 225.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 25 Long l1
±0.2 - l2 15 w2
-0.6 20 d1
±0.01 40 h1 14 Screw DIN 912 M10x55 T-slot w1
tol. h6 22 Weight
g 435 | ||||||||||||||||||||||||||||
30200.W0128 | 25 | - | 20 | 22 | 46 | 16 | M12x60 | 28 | 661 | |||||||||||||||||||
£ 286.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 25 Long l1
±0.2 - l2 20 w2
-0.6 22 d1
±0.01 46 h1 16 Screw DIN 912 M12x60 T-slot w1
tol. h6 28 Weight
g 661 | ||||||||||||||||||||||||||||
30200.W0210 | - | 25 | 8 | 10 | 20 | 6 | M 6x35 | 10 | 76 | |||||||||||||||||||
£ 98.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 - Long l1
±0.2 25 l2 8 w2
-0.6 10 d1
±0.01 20 h1 6 Screw DIN 912 M 6x35 T-slot w1
tol. h6 10 Weight
g 76 | ||||||||||||||||||||||||||||
30200.W0212 | - | 25 | 8 | 12 | 20 | 6 | M 6x35 | 12 | 83 | |||||||||||||||||||
£ 136.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 - Long l1
±0.2 25 l2 8 w2
-0.6 12 d1
±0.01 20 h1 6 Screw DIN 912 M 6x35 T-slot w1
tol. h6 12 Weight
g 83 | ||||||||||||||||||||||||||||
30200.W0214 | - | 50 | 9 | 14 | 32 | 8 | M 8x60 | 14 | 357 | |||||||||||||||||||
£ 168.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 - Long l1
±0.2 50 l2 9 w2
-0.6 14 d1
±0.01 32 h1 8 Screw DIN 912 M 8x60 T-slot w1
tol. h6 14 Weight
g 357 | ||||||||||||||||||||||||||||
30200.W0216 | - | 50 | 10 | 16 | 32 | 8 | M 8x70 | 16 | 371 | |||||||||||||||||||
£ 174.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 - Long l1
±0.2 50 l2 10 w2
-0.6 16 d1
±0.01 32 h1 8 Screw DIN 912 M 8x70 T-slot w1
tol. h6 16 Weight
g 371 | ||||||||||||||||||||||||||||
30200.W0218 | - | 50 | 15 | 18 | 40 | 10 | M10x75 | 18 | 613 | |||||||||||||||||||
£ 237.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 - Long l1
±0.2 50 l2 15 w2
-0.6 18 d1
±0.01 40 h1 10 Screw DIN 912 M10x75 T-slot w1
tol. h6 18 Weight
g 613 | ||||||||||||||||||||||||||||
30200.W0222 | - | 50 | 15 | 20 | 40 | 14 | M10x80 | 22 | 679 | |||||||||||||||||||
£ 237.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 - Long l1
±0.2 50 l2 15 w2
-0.6 20 d1
±0.01 40 h1 14 Screw DIN 912 M10x80 T-slot w1
tol. h6 22 Weight
g 679 | ||||||||||||||||||||||||||||
30200.W0228 | - | 50 | 20 | 22 | 46 | 16 | M12x90 | 28 | 985 | |||||||||||||||||||
£ 310.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Short l1
±0.01 - Long l1
±0.2 50 l2 20 w2
-0.6 22 d1
±0.01 46 h1 16 Screw DIN 912 M12x90 T-slot w1
tol. h6 28 Weight
g 985 |
Cylindrical stop: steel, case-hardened and ground.
Holding plate: steel, blackened.
Screw: DIN 912, quality 8.8.
Used as workpiece stops on machine tables, and as datum points. The short form is ground to a height tolerance of ±0,01mm and can also be used as a seating element.