Toggle Clamps
vertical - open arm
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | l1 | l2 | |||||||||||||||
40000.W0003 | 3 | 1.2 | 2.5 | M 8x45 | 33.0 | 186 | 18 | 2.0 | 11.0 | 112 | 112 | ||||||||||||||||
£ 47.75 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.2 F2
kN 2.5 Clamping screw M 8x45 h1 33.0 h2 186 h3 18 h4
min. 2.0 h4
max. 11.0 l1 112 l2 112 | |||||||||||||||||||||||||||
40000.W0005 | 5 | 3.0 | 5.0 | M12x80 | 55.8 | 281 | 25 | -3.0 | 27.5 | 195 | 185 | ||||||||||||||||
£ 100.60 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 F1
kN 3.0 F2
kN 5.0 Clamping screw M12x80 h1 55.8 h2 281 h3 25 h4
min. -3.0 h4
max. 27.5 l1 195 l2 185 |
Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | w5 | α | α* | |||||||||||||||
40000.W0003 | 410 | 79.0 | 37 | 19.0 | 35 | 20.0 | - | 7.5 | 46 | 8 | 32.5 | 7.5 | - | 105° | 60° | ||||||||||||||||
£ 47.75 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 410 l3 79.0 l4 37 l5 19.0 l6 35 l7 20.0 l8 - l9 7.5 w1 46 w2 8 w3 32.5 w4 7.5 w5 - α 105° α* 60° | |||||||||||||||||||||||||||||||
40000.W0005 | 1480 | 140.0 | 73 | 34.0 | 65 | 45.0 | 26,5-31,5 | 9.5 | 70 | 14 | 45,0-50,0 | 8.5 | 45 | 115° | 60° | ||||||||||||||||
£ 100.60 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1480 l3 140.0 l4 73 l5 34.0 l6 65 l7 45.0 l8 26,5-31,5 l9 9.5 w1 70 w2 14 w3 45,0-50,0 w4 8.5 w5 45 α 115° α* 60° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-6). Pre-lubricated bearings (grease suitable for food industry use). Ergonomic, soft feel, oil-resistant handle with large grip area. Supplied complete with clamping screw (with rubber pad).
For fastening to mounting plates, etc.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.
This product is also available in
stainless steel, matt black and ESD.