Toggle Clamps
vertical - open arm
| Price & Availability | Article | Size | F1 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | l1 | l2 | |||||||||||||||
| 40200.W0001 | 1 | 1 | M 5x30 | 98 | 18.5 | 10 | -6 | 4.5 | 67 | 58 | ||||||||||||||||
£ 33.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 1 Clamping screw M 5x30 h1 98 h2 18.5 h3 10 h4
min. -6 h4
max. 4.5 l1 67 l2 58 | ||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | w1 | w2 | w3 | w4 | w5 | α | |||||||||||||||
| 40200.W0001 | 100 | 45 | 33 | 5.5 | 27 | 16 | 34 | 5 | 5 | 22,5-25,5 | 4.5 | 95° | ||||||||||||||||
£ 33.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 100 l3 45 l4 33 l5 5.5 l6 27 l7 16 w1 34 w2 5 w3 5 w4 22,5-25,5 w5 4.5 α 95° | ||||||||||||||||||||||||||||
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
Temperature range -10°C to +80°C.