| Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | h5 | h6 | l1 | l2 | |||||||||||||||
| 40250.W0003 | 3 | 1.4 | 2.5 | M 8x45 | 200 | 48 | 18 | 14.5 | 26.0 | 41.0 | - | 108.5 | 111.0 | ||||||||||||||||
£ 51.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.4 F2
kN 2.5 Clamping screw M 8x45 h1 200 h2 48 h3 18 h4
min. 14.5 h4
max. 26.0 h5 41.0 h6 - l1 108.5 l2 111.0 | |||||||||||||||||||||||||||||
| 40250.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 244 | 65 | 20 | 13.0 | 44.0 | 55.5 | - | 141.5 | 129.5 | ||||||||||||||||
£ 64.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 2.0 F2
kN 3.0 Clamping screw M 8x65 h1 244 h2 65 h3 20 h4
min. 13.0 h4
max. 44.0 h5 55.5 h6 - l1 141.5 l2 129.5 | |||||||||||||||||||||||||||||
| 40250.W0005 | 5 | 3.0 | 5.0 | M12x80 | 302 | 77 | 25 | 15.0 | 47.0 | 66.0 | 64 | 196.5 | 184.0 | ||||||||||||||||
£ 103.00 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 F1
kN 3.0 F2
kN 5.0 Clamping screw M12x80 h1 302 h2 77 h3 25 h4
min. 15.0 h4
max. 47.0 h5 66.0 h6 64 l1 196.5 l2 184.0 | |||||||||||||||||||||||||||||
| 40250.W0006 | 6 | 3.5 | 5.5 | M12x110 | 369 | 117 | 30 | 28.5 | 86.5 | 102.0 | - | 232.0 | 206.0 | ||||||||||||||||
£ 134.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 F1
kN 3.5 F2
kN 5.5 Clamping screw M12x110 h1 369 h2 117 h3 30 h4
min. 28.5 h4
max. 86.5 h5 102.0 h6 - l1 232.0 l2 206.0 | |||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | α | α* | |||||||||||||||
| 40250.W0003 | 400 | 81.0 | 43 | 19.5 | 35 | 20.0 | - | 7.5 | 27 | 6 | 7.5 | 6 | 105° | 60° | ||||||||||||||||
£ 51.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 400 l3 81.0 l4 43 l5 19.5 l6 35 l7 20.0 l8 - l9 7.5 w1 27 w2 6 w3 7.5 w4 6 α 105° α* 60° | ||||||||||||||||||||||||||||||
| 40250.W0004 | 585 | 101.0 | 61 | 17.0 | 53 | 32.0 | - | 13.0 | 34 | 8 | 8.6 | 8 | 105° | 60° | ||||||||||||||||
£ 64.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 585 l3 101.0 l4 61 l5 17.0 l6 53 l7 32.0 l8 - l9 13.0 w1 34 w2 8 w3 8.6 w4 8 α 105° α* 60° | ||||||||||||||||||||||||||||||
| 40250.W0005 | 1480 | 141.0 | 88 | 30.5 | 65 | 45.0 | 26,5-31,5 | 9.5 | 36 | 10 | 8.5 | 10 | 115° | 60° | ||||||||||||||||
£ 103.00 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1480 l3 141.0 l4 88 l5 30.5 l6 65 l7 45.0 l8 26,5-31,5 l9 9.5 w1 36 w2 10 w3 8.5 w4 10 α 115° α* 60° | ||||||||||||||||||||||||||||||
| 40250.W0006 | 2200 | 166.5 | 90 | 20.5 | 90 | 50.5 | - | 24.5 | 39 | 10 | 13.0 | 10 | 140° | 60° | ||||||||||||||||
£ 134.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2200 l3 166.5 l4 90 l5 20.5 l6 90 l7 50.5 l8 - l9 24.5 w1 39 w2 10 w3 13.0 w4 10 α 140° α* 60° | ||||||||||||||||||||||||||||||
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with weldable clamping screw (with rubber pad).
For mounting to struts and for welding jigs. The arm can be shortened to suit the workpiece, the sleeve is then welded to the arm.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.