Toggle Clamps
vertical - open arm
| Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | l1 | l2 | l3 | |||||||||||||||
| 40050.W0001 | 1 | 0.6 | 1.1 | M 5x30 | 109.0 | 29 | 10 | 6.0 | 12.5 | 61 | 59 | 39 | ||||||||||||||||
£ 30.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 0.6 F2
kN 1.1 Clamping screw M 5x30 h1 109.0 h2 29 h3 10 h4
min. 6.0 h4
max. 12.5 l1 61 l2 59 l3 39 | ||||||||||||||||||||||||||||
| 40050.W0002 | 2 | 0.8 | 1.2 | M 6x35 | 144.5 | 38 | 12 | 11.5 | 19.5 | 78 | 80 | 52 | ||||||||||||||||
£ 39.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 0.8 F2
kN 1.2 Clamping screw M 6x35 h1 144.5 h2 38 h3 12 h4
min. 11.5 h4
max. 19.5 l1 78 l2 80 l3 52 | ||||||||||||||||||||||||||||
| 40050.W0003 | 3 | 1.2 | 2.5 | M 8x45 | 200.0 | 48 | 18 | 16.5 | 25.0 | 112 | 114 | 79 | ||||||||||||||||
£ 47.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.2 F2
kN 2.5 Clamping screw M 8x45 h1 200.0 h2 48 h3 18 h4
min. 16.5 h4
max. 25.0 l1 112 l2 114 l3 79 | ||||||||||||||||||||||||||||
| 40050.W0004 | 4 | 1.7 | 3.0 | M 8x65 | 244.0 | 65 | 20 | 16.5 | 45.5 | 141 | 130 | 101 | ||||||||||||||||
£ 62.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 1.7 F2
kN 3.0 Clamping screw M 8x65 h1 244.0 h2 65 h3 20 h4
min. 16.5 h4
max. 45.5 l1 141 l2 130 l3 101 | ||||||||||||||||||||||||||||
| 40050.W0005 | 5 | 3.0 | 5.0 | M12x80 | 301.0 | 77 | 25 | 18.0 | 49.0 | 195 | 183 | 140 | ||||||||||||||||
£ 100.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 F1
kN 3.0 F2
kN 5.0 Clamping screw M12x80 h1 301.0 h2 77 h3 25 h4
min. 18.0 h4
max. 49.0 l1 195 l2 183 l3 140 | ||||||||||||||||||||||||||||
| 40050.W0006 | 6 | 3.4 | 5.5 | M12x110 | 369.0 | 117 | 30 | 33.0 | 90.5 | 231 | 206 | 165 | ||||||||||||||||
£ 131.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 F1
kN 3.4 F2
kN 5.5 Clamping screw M12x110 h1 369.0 h2 117 h3 30 h4
min. 33.0 h4
max. 90.5 l1 231 l2 206 l3 165 | ||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | w5 | w6 | α | α* | |||||||||||||||
| 40050.W0001 | 105 | 18 | 6 | 27 | 16.0 | - | 5.5 | 19 | 5 | 23,5-25,0 | 4.5 | - | 5 | 95° | - | ||||||||||||||||
£ 30.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 105 l4 18 l5 6 l6 27 l7 16.0 l8 - l9 5.5 w1 19 w2 5 w3 23,5-25,0 w4 4.5 w5 - w6 5 α 95° α* - | |||||||||||||||||||||||||||||||
| 40050.W0002 | 175 | 25 | 11 | 32 | 20.0 | 12.5 | 6.0 | 21 | 6 | 28,5-32,0 | 5.5 | 30 | 5 | 105° | 60° | ||||||||||||||||
£ 39.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 175 l4 25 l5 11 l6 32 l7 20.0 l8 12.5 l9 6.0 w1 21 w2 6 w3 28,5-32,0 w4 5.5 w5 30 w6 5 α 105° α* 60° | |||||||||||||||||||||||||||||||
| 40050.W0003 | 410 | 36 | 19 | 40 | 20.0 | - | 7.5 | 27 | 8 | 41.0 | 7.5 | - | 6 | 105° | 60° | ||||||||||||||||
£ 47.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 410 l4 36 l5 19 l6 40 l7 20.0 l8 - l9 7.5 w1 27 w2 8 w3 41.0 w4 7.5 w5 - w6 6 α 105° α* 60° | |||||||||||||||||||||||||||||||
| 40050.W0004 | 630 | 54 | 16 | 53 | 32.0 | - | 13.0 | 35 | 10 | 55.5 | 8.6 | - | 8 | 105° | 60° | ||||||||||||||||
£ 62.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 630 l4 54 l5 16 l6 53 l7 32.0 l8 - l9 13.0 w1 35 w2 10 w3 55.5 w4 8.6 w5 - w6 8 α 105° α* 60° | |||||||||||||||||||||||||||||||
| 40050.W0005 | 1480 | 72 | 35 | 65 | 45.0 | 26,5-31,5 | 9.5 | 45 | 14 | 66.0 | 8.5 | 64 | 10 | 115° | 60° | ||||||||||||||||
£ 100.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1480 l4 72 l5 35 l6 65 l7 45.0 l8 26,5-31,5 l9 9.5 w1 45 w2 14 w3 66.0 w4 8.5 w5 64 w6 10 α 115° α* 60° | |||||||||||||||||||||||||||||||
| 40050.W0006 | 2200 | 89 | 28 | 90 | 50.5 | - | 24.5 | 45 | 14 | 102.0 | 13.0 | - | 10 | 140° | 60° | ||||||||||||||||
£ 131.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2200 l4 89 l5 28 l6 90 l7 50.5 l8 - l9 24.5 w1 45 w2 14 w3 102.0 w4 13.0 w5 - w6 10 α 140° α* 60° | |||||||||||||||||||||||||||||||
Body: steel, zinc plated. Stainless steel rivets running in hardened bushes (sizes 2-6). Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
For fastening to mounting plates, etc.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.