Toggle Clamps
vertical - open arm
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | l1 | l2 | |||||||||||||||
40000.W0000 | 0 | 0.5 | 0.7 | M 4x25 | 18.0 | 81 | 8 | -1.5 | 3.5 | 49 | 50 | ||||||||||||||||
£ 29.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 0 F1
kN 0.5 F2
kN 0.7 Clamping screw M 4x25 h1 18.0 h2 81 h3 8 h4
min. -1.5 h4
max. 3.5 l1 49 l2 50 | |||||||||||||||||||||||||||
40000.W0001 | 1 | 0.6 | 1.1 | M 5x30 | 19.0 | 98 | 10 | -4.0 | 2.0 | 61 | 58 | ||||||||||||||||
£ 30.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 0.6 F2
kN 1.1 Clamping screw M 5x30 h1 19.0 h2 98 h3 10 h4
min. -4.0 h4
max. 2.0 l1 61 l2 58 | |||||||||||||||||||||||||||
40000.W0002 | 2 | 0.8 | 1.2 | M 6x35 | 23.0 | 140 | 12 | -3.0 | 4.5 | 78 | 89 | ||||||||||||||||
£ 41.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 0.8 F2
kN 1.2 Clamping screw M 6x35 h1 23.0 h2 140 h3 12 h4
min. -3.0 h4
max. 4.5 l1 78 l2 89 | |||||||||||||||||||||||||||
40000.W0003 | 3 | 1.2 | 2.5 | M 8x45 | 33.0 | 186 | 18 | 2.0 | 11.0 | 112 | 112 | ||||||||||||||||
£ 47.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.2 F2
kN 2.5 Clamping screw M 8x45 h1 33.0 h2 186 h3 18 h4
min. 2.0 h4
max. 11.0 l1 112 l2 112 | |||||||||||||||||||||||||||
40000.W0004 | 4 | 1.7 | 3.0 | M 8x65 | 42.5 | 221 | 20 | -6.0 | 22.5 | 141 | 130 | ||||||||||||||||
£ 65.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 1.7 F2
kN 3.0 Clamping screw M 8x65 h1 42.5 h2 221 h3 20 h4
min. -6.0 h4
max. 22.5 l1 141 l2 130 | |||||||||||||||||||||||||||
40000.W0005 | 5 | 3.0 | 5.0 | M12x80 | 55.8 | 281 | 25 | -3.0 | 27.5 | 195 | 185 | ||||||||||||||||
£ 100.60 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 F1
kN 3.0 F2
kN 5.0 Clamping screw M12x80 h1 55.8 h2 281 h3 25 h4
min. -3.0 h4
max. 27.5 l1 195 l2 185 | |||||||||||||||||||||||||||
40000.W0006 | 6 | 3.4 | 5.5 | M12x110 | 81.0 | 333 | 30 | -2.5 | 55.0 | 231 | 206 | ||||||||||||||||
£ 131.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 F1
kN 3.4 F2
kN 5.5 Clamping screw M12x110 h1 81.0 h2 333 h3 30 h4
min. -2.5 h4
max. 55.0 l1 231 l2 206 |
Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | w5 | α | α* | |||||||||||||||
40000.W0000 | 60 | 31.0 | 14 | 5.5 | 22 | 8,5-13,5 | - | 5.5 | 32 | 4 | 23.0 | 4.5 | - | 95° | - | ||||||||||||||||
£ 29.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 60 l3 31.0 l4 14 l5 5.5 l6 22 l7 8,5-13,5 l8 - l9 5.5 w1 32 w2 4 w3 23.0 w4 4.5 w5 - α 95° α* - | |||||||||||||||||||||||||||||||
40000.W0001 | 105 | 39.0 | 18 | 6.0 | 27 | 16.0 | - | 5.5 | 34 | 5 | 22,5-26,0 | 4.5 | - | 95° | - | ||||||||||||||||
£ 30.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 105 l3 39.0 l4 18 l5 6.0 l6 27 l7 16.0 l8 - l9 5.5 w1 34 w2 5 w3 22,5-26,0 w4 4.5 w5 - α 95° α* - | |||||||||||||||||||||||||||||||
40000.W0002 | 175 | 52.0 | 25 | 11.0 | 32 | 20.0 | 12.5 | 6.0 | 43 | 6 | 23,0-31,0 | 5.5 | 27 | 105° | 60° | ||||||||||||||||
£ 41.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 175 l3 52.0 l4 25 l5 11.0 l6 32 l7 20.0 l8 12.5 l9 6.0 w1 43 w2 6 w3 23,0-31,0 w4 5.5 w5 27 α 105° α* 60° | |||||||||||||||||||||||||||||||
40000.W0003 | 410 | 79.0 | 37 | 19.0 | 35 | 20.0 | - | 7.5 | 46 | 8 | 32.5 | 7.5 | - | 105° | 60° | ||||||||||||||||
£ 47.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 410 l3 79.0 l4 37 l5 19.0 l6 35 l7 20.0 l8 - l9 7.5 w1 46 w2 8 w3 32.5 w4 7.5 w5 - α 105° α* 60° | |||||||||||||||||||||||||||||||
40000.W0004 | 630 | 101.0 | 54 | 16.0 | 53 | 32.0 | - | 13.0 | 64 | 10 | 43,0-46,5 | 8.6 | - | 105° | 60° | ||||||||||||||||
£ 65.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 630 l3 101.0 l4 54 l5 16.0 l6 53 l7 32.0 l8 - l9 13.0 w1 64 w2 10 w3 43,0-46,5 w4 8.6 w5 - α 105° α* 60° | |||||||||||||||||||||||||||||||
40000.W0005 | 1480 | 140.0 | 73 | 34.0 | 65 | 45.0 | 26,5-31,5 | 9.5 | 70 | 14 | 45,0-50,0 | 8.5 | 45 | 115° | 60° | ||||||||||||||||
£ 100.60 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1480 l3 140.0 l4 73 l5 34.0 l6 65 l7 45.0 l8 26,5-31,5 l9 9.5 w1 70 w2 14 w3 45,0-50,0 w4 8.5 w5 45 α 115° α* 60° | |||||||||||||||||||||||||||||||
40000.W0006 | 2200 | 165.5 | 89 | 28.0 | 90 | 50.5 | - | 24.5 | 100 | 14 | 67,5-72,5 | 13.0 | - | 140° | 60° | ||||||||||||||||
£ 131.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2200 l3 165.5 l4 89 l5 28.0 l6 90 l7 50.5 l8 - l9 24.5 w1 100 w2 14 w3 67,5-72,5 w4 13.0 w5 - α 140° α* 60° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-6). Pre-lubricated bearings (grease suitable for food industry use). Ergonomic, soft feel, oil-resistant handle with large grip area. Supplied complete with clamping screw (with rubber pad).
For fastening to mounting plates, etc.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.
This product is also available in
stainless steel, matt black and ESD.