Toggle Clamps
vertical - open arm
Units | Price/unit after discount | Applied Discount |
1-4 | £ 47.75 | 0% |
5-14 | £ 42.98 | 10% |
15-24 | £ 40.59 | 15% |
25+ | £ 38.20 | 20% |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-6). Pre-lubricated bearings (grease suitable for food industry use). Ergonomic, soft feel, oil-resistant handle with large grip area. Supplied complete with clamping screw (with rubber pad).
For fastening to mounting plates, etc.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.
This product is also available in
stainless steel, matt black and ESD.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com