Toggle Clamps
vertical - open arm
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | h5 | h6 | h7 | |||||||||||||||
40100.W0002 | 2 | 1.0 | 1.2 | M 6x35 | 176.5 | 60.0 | 12 | 8.0 | 15.5 | 32 | 20 | 6 | ||||||||||||||||
£ 44.44 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1
kN 1.0 F2
kN 1.2 Clamping screw M 6x35 h1 176.5 h2 60.0 h3 12 h4
min. 8.0 h4
max. 15.5 h5 32 h6 20 h7 6 | ||||||||||||||||||||||||||||
40100.W0003 | 3 | 1.4 | 2.5 | M 8x45 | 223.0 | 71.0 | 18 | 9.0 | 17.5 | 38 | 24 | 7 | ||||||||||||||||
£ 51.08 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.4 F2
kN 2.5 Clamping screw M 8x45 h1 223.0 h2 71.0 h3 18 h4
min. 9.0 h4
max. 17.5 h5 38 h6 24 h7 7 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | w4 | w5 | α | α* | |||||||||||||||
40100.W0002 | 220 | 77 | 90 | 41.0 | 25 | 6 | 37.0 | 6 | 25.5 | 6.1 | 5 | 105° | 60° | ||||||||||||||||
£ 44.44 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 220 l1 77 l2 90 l3 41.0 l4 25 l5 6 w1 37.0 w2 6 w3 25.5 w4 6.1 w5 5 α 105° α* 60° | |||||||||||||||||||||||||||||
40100.W0003 | 400 | 110 | 112 | 62.0 | 37 | 11 | 42.5 | 8 | 28.5 | 6.5 | 6 | 105° | 60° | ||||||||||||||||
£ 51.08 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 400 l1 110 l2 112 l3 62.0 l4 37 l5 11 w1 42.5 w2 8 w3 28.5 w4 6.5 w5 6 α 105° α* 60° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-3). Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
For fastening to mounting plates, etc.
Opening angle (symbola/symbolsymbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Lock washer for the thrust bolt at the end of the clamping arm.
Temperature range -10°C to +80°C.