Toggle Clamps
vertical - open arm
Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | h5 | h6 | h7 | |||||||||||||||
40100.W0001 | 1 | 0.8 | 1.1 | M 5x30 | 125.0 | 45.0 | 10 | 2.5 | 9.0 | 30 | 14 | 10 | ||||||||||||||||
£ 37.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 0.8 F2
kN 1.1 Clamping screw M 5x30 h1 125.0 h2 45.0 h3 10 h4
min. 2.5 h4
max. 9.0 h5 30 h6 14 h7 10 | ||||||||||||||||||||||||||||
40100.W0004 | 4 | 2.0 | 3.0 | M 8x65 | 280.0 | 101.5 | 20 | 11.0 | 39.5 | 96 | 32 | 54 | ||||||||||||||||
£ 64.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 2.0 F2
kN 3.0 Clamping screw M 8x65 h1 280.0 h2 101.5 h3 20 h4
min. 11.0 h4
max. 39.5 h5 96 h6 32 h7 54 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | w4 | w5 | α | α* | |||||||||||||||
40100.W0001 | 125 | 61 | 58 | 34.5 | 18 | 7 | 30.0 | 5 | 20.0 | 4.5 | 5 | 98° | - | ||||||||||||||||
£ 37.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 125 l1 61 l2 58 l3 34.5 l4 18 l5 7 w1 30.0 w2 5 w3 20.0 w4 4.5 w5 5 α 98° α* - | |||||||||||||||||||||||||||||
40100.W0004 | 650 | 141 | 129 | 83.0 | 54 | 11 | 52.0 | 10 | 32.0 | 8.5 | 8 | 105° | 60° | ||||||||||||||||
£ 64.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 650 l1 141 l2 129 l3 83.0 l4 54 l5 11 w1 52.0 w2 10 w3 32.0 w4 8.5 w5 8 α 105° α* 60° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes (sizes 2-3). Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with clamping screw (with rubber pad).
For fastening to mounting plates, etc.
Opening angle (symbola/symbolsymbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Lock washer for the thrust bolt at the end of the clamping arm.
Temperature range -10°C to +80°C.