Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | l1 | l2 | l3 | |||||||||||||||
40150.W0003 | 3 | 1.4 | 2.5 | M 8x45 | 186 | 33.5 | 18 | 0 | 12.0 | 108.5 | 116.5 | 81.0 | ||||||||||||||||
£ 48.88 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1
kN 1.4 F2
kN 2.5 Clamping screw M 8x45 h1 186 h2 33.5 h3 18 h4
min. 0 h4
max. 12.0 l1 108.5 l2 116.5 l3 81.0 |
Price & Availability | Article | Weight g | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | w5 | α | α* | |||||||||||||||
40150.W0003 | 340 | 43 | 19.5 | 35 | 20.0 | - | 7.5 | 46 | 6 | 32.5 | 7.5 | - | 105° | 60° | ||||||||||||||||
£ 48.88 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 340 l4 43 l5 19.5 l6 35 l7 20.0 l8 - l9 7.5 w1 46 w2 6 w3 32.5 w4 7.5 w5 - α 105° α* 60° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with weldable clamping screw (with rubber pad).
For fastening to mounting plates, etc. The arm can be shortened to suit the workpiece, the sleeve is then welded to the arm.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.