Price & Availability | Article | Size | F1 kN | F2 kN | Clamping screw | h1 | h2 | h3 | h4 min. | h4 max. | h5 | h6 | l1 | l2 | |||||||||||||||
40250.W0005 | 5 | 3.0 | 5.0 | M12x80 | 302 | 77 | 25 | 15.0 | 47.0 | 66.0 | 64 | 196.5 | 184.0 | ||||||||||||||||
£ 103.00 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 5 F1
kN 3.0 F2
kN 5.0 Clamping screw M12x80 h1 302 h2 77 h3 25 h4
min. 15.0 h4
max. 47.0 h5 66.0 h6 64 l1 196.5 l2 184.0 |
Price & Availability | Article | Weight g | l3 | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | w4 | α | α* | |||||||||||||||
40250.W0005 | 1480 | 141.0 | 88 | 30.5 | 65 | 45.0 | 26,5-31,5 | 9.5 | 36 | 10 | 8.5 | 10 | 115° | 60° | ||||||||||||||||
£ 103.00 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1480 l3 141.0 l4 88 l5 30.5 l6 65 l7 45.0 l8 26,5-31,5 l9 9.5 w1 36 w2 10 w3 8.5 w4 10 α 115° α* 60° |
Body: steel, zinc plated.
Rivets: stainless steel running in hardened bushes.
Pre-lubricated bearings (grease suitable for food industry use).
Ergonomic, soft feel, oil-resistant handle with large grip area.
Supplied complete with weldable clamping screw (with rubber pad).
For mounting to struts and for welding jigs. The arm can be shortened to suit the workpiece, the sleeve is then welded to the arm.
Opening angle (symbola/symbol/symbola/symbol*) can be changed by pressing in a stop pin on the clamp body.
Temperature range -10°C to +80°C.