Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | a1 | a2 | c1 | c2 | c3 | c4 | c5 | l1 | l2 | l3 | l4 | t | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S0460.AC0005 | 38 | 28 | 12 | 13.5 | 16.5 | 21 | 20 | 58 | 20 | 38 | 42 | 4 | 70 | ||||||||||||||||||||||||||||||||||||||
£ 36.75 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
S0460.AC0007 | 38 | 28 | 12 | 16.0 | 27.0 | 22 | 21 | 72 | 20 | 52 | 57 | 4 | 85 | ||||||||||||||||||||||||||||||||||||||
£ 41.74 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel, AISI 316, satin finish.
Max. door size: 450w x 700h x 21mm thick. Max. door weight: 4,0Kg per hinge pair.