Surface Mount - Piano
weld-on - s/s
Units | Price/unit after discount | Applied Discount |
1 | £ 3.60 | 0% |
20 | £ 3.24 | 10% |
50 | £ 3.06 | 15% |
100 | £ 2.70 | 25% |
500 | £ 2.34 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.60 | 0% |
20 | £ 3.24 | 10% |
50 | £ 3.06 | 15% |
100 | £ 2.70 | 25% |
500 | £ 2.34 | 35% |
Hinge: die cast zinc.
Pin: steel, nickel-plated.
Bushing: PA.
Not supplied: SCREWS.
Universal left or right hand opening doors. For external mounting on cabinets, surface mounted doors, sheet metal doors etc. Mounting via concealed 3 x M6 screws.
Max. opening angle 180°.
Parts supplied tightly fitted.