Price & Availability | Order No. | Finish | Door return | h1 | h2 | Fx N |
Fy N |
mc min. |
ts panel thickness | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1901.AW0015 | Black Coated | 19.6 | 4.6 | 15 | 940 | 720 | 2 | 1.5 | |||||||||||||||||||||||||||||||||||||
£ 3.32 per unit (click for quantity discounts)
Ready to despatch 75 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
S1901.AW0017 | Black Coated | 21.6 | 4.6 | 17 | 940 | 720 | 2 | 1.5 | |||||||||||||||||||||||||||||||||||||
£ 3.32 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
S1901.AW0019 | Black Coated | 23.6 | 4.6 | 19 | 940 | 720 | 2 | 1.5 | |||||||||||||||||||||||||||||||||||||
£ 3.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
S1901.AW0025 | Black Coated | 21.1 | 5.1 | 15 | 425 | 225 | 2 | 2.0 | |||||||||||||||||||||||||||||||||||||
£ 3.32 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
S1901.AW0027 | Black Coated | 22.1 | 5.1 | 17 | 425 | 225 | 2 | 2.0 | |||||||||||||||||||||||||||||||||||||
£ 3.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
S1901.AW0029 | Black Coated | 24.1 | 5.1 | 19 | 425 | 225 | 2 | 2.0 | |||||||||||||||||||||||||||||||||||||
£ 3.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
S1901.AW0999 | Oval Head Screw | - | - | - | - | - | - | - | |||||||||||||||||||||||||||||||||||||
£ 0.02 per unit (click for quantity discounts) Ready to despatch 267 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Hinge: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Opening angle 180°. For sheet metal and machine enclosures with 19-24mm door return and panel thickness 1,5 to 2,0mm. See installation cut out for details.
Mounting via M6 locking screw locking screw (not supplied).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.