Surface Mount - Piano
weld-on - s/s
Price & Availability | Order No. | Finish | h1 | h2 | h3 | l1 | l2 | l3 | l4 | w1 | w2 | w3 | Fx N |
Fy N |
d1 | d2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2030.AW0030 | Black Coated | 18 | 13 | 6 | 70 | 35 | 60 | 40 | 45 | 28.7 | 13 | 55 | 75 | 5.5 | 6.5 | |||||||||||||||||||||||||||||||||||||
£ 7.68 per unit (click for quantity discounts)
Ready to despatch 49 Need more? Please call us.
|
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Opening angle 180°. Mount via M5 screw (not supplied).